TPS61085-Q1 具有强制 PWM 模式的汽车类 18.5V、2A、650kHz/1.2MHz 升压 DC-DC 转换器 | 德州仪器 TI.com.cn

TPS61085-Q1 (正在供货)

具有强制 PWM 模式的汽车类 18.5V、2A、650kHz/1.2MHz 升压 DC-DC 转换器

具有强制 PWM 模式的汽车类 18.5V、2A、650kHz/1.2MHz 升压 DC-DC 转换器 - TPS61085-Q1
数据表
 

描述

The TPS61085-Q1 device is a high-frequency, high-efficiency, DC-DC boost converter with an integrated 2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors, and provides fast transient response. The external compensation allows optimizing the regulator for application conditions. A capacitor connected to the specific soft-start pin minimizes inrush current at start-up.

特性

  • Qualified for Automotive Applications
  • 2.3-V to 6-V Input Voltage Range
  • 18.5-V Boost Converter With 2-A Switch Current
  • 650-kHz or 1.2-MHz Selectable Switching Frequency
  • Adjustable Soft Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 8-Pin VSSOP Package

查看更多内容

参数 与其它产品相比 升压转换器(集成开关)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty cycle (Max) (%)
Operating temperature range (C)
Type
Rating
Package Group
TPS61085-Q1 LM2623-Q1 LM2735-Q1 TPS61087-Q1 TPS61088-Q1 TPS61093-Q1 TPS61175-Q1
2.3     1     2.7     2.5     2.7     1.6     2.9    
6     14     5.5     6     12     6     18    
2.8     1.24     3     3     4.5     1.7     2.9    
18.5     14     24     18.5     12.6     17     38    
2.6     2.85     2.25     4     11.4     1.1     3.8    
1     1     1     1     1     1     1    
480     300     520     900     200     1200     160    
1500     2000     1600     1500     2200     1200     2640    
0.07     0.11     7     0.075     0.11     0.9     3    
Enable
Light Load Efficiency    
Enable     Enable     Enable
Power Good    
Adjustable Current Limit
Enable
Light Load Efficiency
Synchronous Rectification    
Enable
Output Discharge    
Enable
Frequency Synchronization
Light Load Efficiency    
89     90     99     90     90     93     93    
-40 to 105     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
Converter     Converter     Converter     Converter     Converter     Converter     Converter    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
VSSOP | 8     WSON | 14     SOT-23 | 5
WSON | 6    
VSON | 10     VQFN | 20     SON | 10     HTSSOP | 14    

设计工具

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61085-Q1

  最小   最大 范围
输入电压  V 2.3 to 6.0V
输出电压  V 2.8 to 18.5V
输出电流  A ≤ 2.6A
环境温度  °C -40 to 125°C


覆盖面积 BOM成本 效率


Preview design