TPS61045

正在供货

采用 QFN-8 封装的 28V、效率为 85% 的升压转换器,可进行数字调节

产品详情

Vin (min) (V) 1.8 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Load Disconnect, Nonsynchronous Vout (min) (V) 1.8 Vout (max) (V) 28 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004
Vin (min) (V) 1.8 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Load Disconnect, Nonsynchronous Vout (min) (V) 1.8 Vout (max) (V) 28 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004
VSON (DRB) 8 9 mm² 3 x 3
  • Input Voltage Range from 1.8 to 6 V
  • Output Voltage of up to 28 V Possible
  • Up to 85% Efficiency
  • Digitally Adjustable Output Voltage Control
  • Disconnects Output From Input During Shutdown
  • Switching Frequency up to 1 MHz
  • No Load Quiescent Current 40 µA Typical
  • Thermal Shutdown Mode
  • Shutdown Current 0.1 µA Typical
  • Available in Small 3-mm × 3-mm VSON Package
  • Input Voltage Range from 1.8 to 6 V
  • Output Voltage of up to 28 V Possible
  • Up to 85% Efficiency
  • Digitally Adjustable Output Voltage Control
  • Disconnects Output From Input During Shutdown
  • Switching Frequency up to 1 MHz
  • No Load Quiescent Current 40 µA Typical
  • Thermal Shutdown Mode
  • Shutdown Current 0.1 µA Typical
  • Available in Small 3-mm × 3-mm VSON Package

The TPS61045 device is a high-frequency boost converter with digitally-programmable output voltage and true shutdown. During shutdown, the output is disconnected from the input by opening the internal input switch. This allows a controlled power-up and power-down sequencing of the display. The output voltage can be increased or decreased in digital steps by applying a logic signal to the CTRL pin. The output voltage range, as well as the output voltage step size, can be programmed with the feedback divider network. With a high switching frequency of up to 1 MHz, the TPS61045 device allows the use of small external components, and together, with the small 8-pin VSON package, a minimum system solution size is achieved.

The TPS61045 device is a high-frequency boost converter with digitally-programmable output voltage and true shutdown. During shutdown, the output is disconnected from the input by opening the internal input switch. This allows a controlled power-up and power-down sequencing of the display. The output voltage can be increased or decreased in digital steps by applying a logic signal to the CTRL pin. The output voltage range, as well as the output voltage step size, can be programmed with the feedback divider network. With a high switching frequency of up to 1 MHz, the TPS61045 device allows the use of small external components, and together, with the small 8-pin VSON package, a minimum system solution size is achieved.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature
功能与比较器件相似
TPS61046 正在供货 采用 WCSP 封装的 28V 输出电压升压转换器 For applications requiring smaller package or true disconnection.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61045 Digitally Adjustable Boost Converter 数据表 (Rev. C) PDF | HTML 2014年 12月 5日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 使用外部偏置来扩展升压转换器的输入电压范围 PDF | HTML 英语版 PDF | HTML 2022年 9月 23日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 Feedforward Capacitor Makes Boost Converter Fast and Stable 2016年 11月 2日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
应用手册 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 最新英语版本 (Rev.B) 2008年 7月 15日
应用手册 最小化升压转换器开关节点处的振铃 英语版 2008年 7月 15日
EVM 用户指南 TPS61045EVM-231: Adjustable LCD Boost Converter EVM 2003年 1月 22日
应用手册 High Voltage Power Supply Using the TPS61040 2002年 7月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61045EVM-231 — TPS61045 评估模块

The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS61045 Macromodels Transient

SLVMD16.ZIP (92 KB) - SIMPLIS Model
仿真模型

TPS61045 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM359A.ZIP (41 KB) - PSpice Model
封装 引脚 下载
VSON (DRB) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频