TPS61041-Q1
- Qualified for Automotive Applications
- 1.8-V to 6-V Input Voltage Range
- Adjustable Output Voltage Range Up to 28 V
- 400-mA (TPS61040-Q1) and 250-mA (TPS61041-Q1) Internal Switch Current
- Up to 1-MHz Switching Frequency
- 28-µA Typical No Load Quiescent Current
- 1-µA Typical Shutdown Current
- Internal Soft Start
- Space-Saving, 5-Pin SOT-23 Package
The TPS6104x-Q1 devices are high-frequency boost converters for automotive applications. The devices are ideal for generating output voltages up to 28 V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd or a single-cell Li-Ion battery, supporting input voltages from 1.8 V to 6 V.
The TPS6104x-Q1 devices operate with a switching frequency up to 1 MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TPS6104x-Q1 devices accomplish a small overall solution size. The TPS61040-Q1 device has an internal 400-mA switch current limit, while the TPS61041-Q1 device has a 250-mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.
The TPS6104x-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (28 µA typical) and the optimized control scheme enable operation of the devices at high efficiencies over the entire load current range.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS6104x-Q1 Low-Power DC-DC Boost Converter in SOT-23 Package 数据表 (Rev. D) | PDF | HTML | 2016年 1月 25日 | ||
应用简报 | 采用 TPS61041-Q1 的高侧 MOSFET 驱动器电源 | PDF | HTML | 英语版 | PDF | HTML | 2023年 2月 23日 | |
功能安全信息 | TPS6104x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution | 2020年 5月 22日 | ||||
应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
应用手册 | Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) | 2017年 11月 29日 | ||||
应用手册 | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 2017年 6月 15日 | ||||
应用手册 | 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 | 最新英语版本 (Rev.B) | 2008年 7月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS61040EVM-001 — 用于 LCD 电源、18V/20mA 的 TPS61040 升压转换器评估模块
The TPS61040EVM-001 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.
TPS61040EVM-002 — 用于白光 LED 电源的 TPS61040 升压转换器评估模块
The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.
TPS61045EVM-231 — TPS61045 评估模块
The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM (...)
TIDA-020013 — 汽车 SPD-SmartGlass™ 驱动器参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点