TPS59621
- Selectable Dual-or Single-Phase
- Selectable CPU or GPU Mode
- Minimum External Parts Count
- Full IMVP-6.5 Feature Set, Including VR_TT and
Output Current Monitor (IMON) - ±8 mV VCORE Accuracy Over Line/Load/Temp
- 7-Bit DAC
- Optimized Efficiency at Light and Heavy Loads
- Patented Output Overshoot Reduction (OSR)
Reduces Output Capacitance - Accurate, Adjustable Voltage Positioning
- Selectable 200/300/400/500 kHz Frequency
- Pat. Pending AutoBalance Phase Balancing
- Selectable 8-Level Current Limit
- 3-V to 28-V Conversion Voltage Range
- Fast MOSFET Driver w/Integrated Boost Diode
- Integrated Overvoltage Protection (OVP)
- Small 6 × 6, 40-Pin QFN PowerPAD™ Package
- APPLICATIONS
- IMVP-6.5 Dual-Phase CPU and GPU VCORE
Embedded Computing Applications
- IMVP-6.5 Dual-Phase CPU and GPU VCORE
D-CAP+, PowerPAD, D-CAP+ are trademarks of Texas Instruments.
The TPS59621 is a selectable dual or single-phase, fully compliant IMVP-6.5 step down controller with integrated gate drivers. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, and lowest output capacitance. The TPS59621 also supports single-phase operation for light loads. The full complement of IMVP-6.5 I/O is integrated into the TPS59621, including VR_TT, DPRSLPVR, PSI and output current monitoring (IMON). PSI is used to control the number of active phases. Transitioning into and out of dual-phase mode is exceptionally smooth.
Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS59621 includes two high-current MOSFET gate drivers to drive high- and low-side N-channel MOSFETs with exceptionally high speed and low switching loss. The TPS59621 is packaged in a space saving, thermally enhanced 40-pin QFN and is rated to operate from 40°C to 105°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Dual Phase D-CAP+™Mode Step Down Controller for IMVP6.5 CPU/GPU Vcore in Embedde 数据表 | 2010年 3月 22日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Intel Core i3,i5,i7 [Arrandale] 参考设计 | 英语版 | 2010年 10月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHA) | 40 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点