TPS54610-Q1 汽车类 3V 至 6V 输入、6A 输出同步降压 PWM 转换开关 | 德州仪器 TI.com.cn

TPS54610-Q1 (正在供货)

汽车类 3V 至 6V 输入、6A 输出同步降压 PWM 转换开关

汽车类 3V 至 6V 输入、6A 输出同步降压 PWM 转换开关 - TPS54610-Q1
数据表
TPS54610-Q1 数据表  (英文內容)
 

Fixed output voltage versions available

TPS54612-Q1 | TPS54614-Q1 | TPS54615-Q1 | TPS54616-Q1

描述

As a member of the SWIFT™ family of dc/dc regulators, the TPS54610 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output, useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54610 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

特性

  • Qualified for Automotive Applications
  • 30-m, 12-A Peak MOSFET Switches for High Efficiency at 6-AContinuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.9 V With 1.0% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • SWIFT Documentation, Application Notes, and Design Software: www.ti.com/swift
  • APPLICATIONS
    • Low-Voltage, High-Density Distributed Power Systems
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking, and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

SWIFT, PowerPAD are trademarks of Texas Instruments.

查看更多内容

参数 与其它产品相比 降压转换器(集成开关)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
Type
TPS54610-Q1 TPS54110-Q1 TPS54310-Q1 TPS54618-Q1
3     3     3     2.95    
6     6     6     6    
0.9     0.9     0.9     0.8    
4.5     3.3     3.3     4.5    
6     1.5     3     6    
1     1     1     1    
280     280     280     200    
700     700     700     2000    
11     4.2     6.2     0.25    
Enable
Frequency Synchronization
Power Good
Synchronous Rectification    
Enable
Frequency Synchronization
Power Good
Synchronous Rectification    
Enable
Frequency Synchronization
Power Good
Synchronous Rectification    
Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable    
Voltage Mode     Voltage Mode     Voltage Mode     Current Mode    
90     90     90     98    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
Automotive     Automotive     Automotive     Automotive    
HTSSOP | 28     HTSSOP | 20     HTSSOP | 20     WQFN | 16    
Converter     Converter     Converter     Converter