TPS54521
- Integrated 57mΩ / 50mΩ MOSFETs
- Split Power Rail: 1.6V to 17V on PVIN
- 200kHz to 900kHz Switching Frequency
- Synchronizes to External Clock
- 0.8V Voltage Reference
- Low 2µA Shutdown Quiescent Current
- Hiccup Overcurrent Protection
- Monotonic Start-Up into Prebiased Outputs
- –40°C to 125°C
Operating Junction Temperature Range - Pin-to-Pin Compatible with the TPS54620
- Adjustable Slow Start/Power Sequencing
- Power Good Output for Undervoltage and
Overvoltage Monitoring - Adjustable Input Undervoltage Lockout
- Supported by SwitcherPro Software Tool
- APPLICATIONS
- Flat Panel Digital TVs
- Set Top Boxes, Personal Video Recorders
- Net Books
- High Density 3.3V/5V Power Distribution
from 12 V Bus
The TPS54521 is a full featured 17V, 5A synchronous step down converter which is optimized for small designs through high efficiency and integrated high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductors footprint.
The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.
Cycle by cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature. The TPS54521 is available in a 14 pin, 3.5mm × 3.5mm QFN, thermally enhanced package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 17V Input, 5A Output, Synchronous Step Down Switcher With Integrated FET 数据表 (Rev. C) | 2013年 8月 28日 | |||
EVM 用户指南 | TPS54521 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021年 8月 26日 | |||
应用手册 | Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) | 2010年 9月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS54521EVM-607 — 用于 TPS54521 同步降压稳压器的评估模块
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-00570 — 用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计
TIDEP0011 — 用于 C667x DSP AVS 内核 (CVDD) 的具有动态电压调节的电源解决方案
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHL) | 14 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。