TPS54283

正在供货

具有内部补偿的 4.5V 至 28V 输入、双路 2A 输出、300kHz 降压转换器

产品详情

Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 28 Topology Buck Type Converter Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Features Enable, Phase Interleaving Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25.2 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 28 Topology Buck Type Converter Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Features Enable, Phase Interleaving Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25.2 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 2 A
  • Two Fixed Switching Frequency Versions:
    • TPS54283: 300 kHz
    • TPS54286: 600 kHz
  • Two Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 100-m Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation (See Page 16)
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at 148°C
  • 14-Pin PowerPAD™ HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 2 A
  • Two Fixed Switching Frequency Versions:
    • TPS54283: 300 kHz
    • TPS54286: 600 kHz
  • Two Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 100-m Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation (See Page 16)
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at 148°C
  • 14-Pin PowerPAD™ HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

TPS54283 and TPS54286 are dual output non-synchronous buck converters capable of supporting 2-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 3 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications not needing the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may also be powered from different sources.

TPS54283 and TPS54286 are dual output non-synchronous buck converters capable of supporting 2-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 3 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications not needing the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may also be powered from different sources.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 2-A DUAL NON-SYNCHRONOUS CONVERTER WITH INTEGRATED HIGH SIDE MOSFET 数据表 (Rev. C) 2007年 10月 16日
用户指南 TPS54383 Step-Down Converter Evaluation Module User's Guide (Rev. D) PDF | HTML 2021年 10月 13日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54383EVM — TPS54383 12V 输入、双路 5V 和 3.3V 输出、2A 评估模块

The TPS54383EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0 V and 3.3 V output at up to 2 A each from a 12 V input bus.

The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54383 (...)

用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54283 PSpice Transient Model

SLIM107.ZIP (200 KB) - PSpice Model
仿真模型

TPS54283 TINA-TI Average 3.3V Reference Design (Rev. A)

SLVJ011A.ZIP (165 KB) - TINA-TI Reference Design
仿真模型

TPS54283 TINA-TI Average 5V Reference Design

SLUM037.ZIP (165 KB) - TINA-TI Reference Design
仿真模型

TPS54283 TINA-TI Average Spice Model

SLUM038.ZIP (4 KB) - TINA-TI Spice Model
仿真模型

TPS54283 TINA-TI Transient Reference Design

SLUM073.TSC (1302 KB) - TINA-TI Reference Design
仿真模型

TPS54283 TINA-TI Transient Spice Model

SLUM074.TSM (25 KB) - TINA-TI Spice Model
仿真模型

TPS54283 Unencrypted PSpice Average Model Package (Rev. A)

SLUM092A.ZIP (115 KB) - PSpice Model
封装 引脚 下载
HTSSOP (PWP) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频