TPS54232

正在供货

具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS62932 正在供货 采用 SOT-583 封装的 3.8V 至 30V 输入、2A、200kHz 至 2.2MHz、低 IQ 同步降压转换器 Wider range of Vin and Fsw, with smaller size.

产品详情

Iout (max) (A) 2 Vin (min) (V) 3.5 Vin (max) (V) 28 Topology Buck Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable, Light Load Efficiency, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Rating Catalog Operating temperature range (°C) -40 to 150
Iout (max) (A) 2 Vin (min) (V) 3.5 Vin (max) (V) 28 Topology Buck Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable, Light Load Efficiency, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Rating Catalog Operating temperature range (°C) -40 to 150
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3.5-V to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET Supports
    up to 2-A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode
  • Fixed 1-MHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent Current
  • Adjustable Slow-Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency Fold
    Back and Thermal Shutdown Protection
  • Available in 8-Pin SOIC Package
  • Supported by WEBENCH Software Tool
    (http://www.ti.com/lsds/ti/analog/webench/overview.page)
  • 3.5-V to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET Supports
    up to 2-A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode
  • Fixed 1-MHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent Current
  • Adjustable Slow-Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency Fold
    Back and Thermal Shutdown Protection
  • Available in 8-Pin SOIC Package
  • Supported by WEBENCH Software Tool
    (http://www.ti.com/lsds/ti/analog/webench/overview.page)

The TPS54232 is a 28-V, nonsynchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse-skipping Eco-Mode feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back, and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54232 is available in an 8-pin SOIC package.

The TPS54232 is a 28-V, nonsynchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse-skipping Eco-Mode feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back, and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54232 is available in an 8-pin SOIC package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS54231 正在供货 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 Equivalent part with lower Fsw.
TPS54332 正在供货 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器 This product offers higher current (3 A).

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54232 2-A, 28-V, 1-MHz, Step-Down DC-DC Converter With Eco-Mode™ 数据表 (Rev. D) PDF | HTML 2014年 11月 4日
用户指南 TPS54232 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 26日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Understanding Eco-mode(TM) Operation 2016年 12月 5日
应用手册 Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 2012年 10月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54232EVM-415 — TPS54232,2A 降压转换器评估模块

This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54232 regulator. The switching frequency is internally set at a nominal 1000 kHz. The high-side MOSFET is incorporated inside the TPS54232 package along with the (...)
用户指南: PDF | HTML
TI.com 上无现货
计算工具

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器 TPS54340 具有 Eco-mode™ 的 42V 输入、3.5A、直流/直流降压转换器 TPS54360 具有 Eco-Mode 的 4.5V 至 60V 输入、3.5A 降压转换器 TPS54360B 具有 Eco-mode™ 的 60V 输入、3.5A 降压直流/直流转换器 TPS54540 具有 Eco-Mode 的 42V、5A 降压直流/直流转换器 TPS54560 具有 Eco-Mode 的 4.5V 至 60V 输入、5A 降压转换器 TPS54560B 具有 Eco-mode™ 的 4.5V 至 60V 输入、5-A、降压直流/直流转换器 TPS54561 具有软启动和 Eco-mode™ 的 4.5V 至 60V 输入 5A 直流/直流降压转换器
计算工具

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器
下载选项
参考设计

TIDA-00171 — 隔离式电流分流和电压测量参考设计

此评估套件和参考设计在 C2000™ TMS320F28377D Delfino™ 微控制器中实现了 AMC130x 加强版隔离式 Delta-Sigma 调制器以及集成式正弦滤波器。此设计让您能够评估这些测量值的性能:三个电机电流、三个逆变器电压以及直流链路电压。套件中提供了固件来配置正弦滤波器、设置 PLL 频率以及接收来自正弦滤波器的数据。此外,还提供一个多功能运行时 GUI 来帮助用户验证 AMC130x 性能,并支持 Delfino 控制器中的正弦滤波器参数的配置更改。
用户指南: PDF
原理图: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频