主页 电源管理 直流/直流开关稳压器 降压稳压器 降压转换器(集成开关)

TPS54227

正在供货

采用 HSOP 和 VSON 封装的 4.5V 至 18V 输入、2A 同步降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS562211 正在供货 采用 SOT583 封装且具有 1% 精度、PG/SS 和 PFM/强制 PWM 的 4.2V 至 18V、2A 同步降压转换器 This product has improved performance, selectable power good or soft start feature

产品详情

Vin (min) (V) 4.5 Vin (max) (V) 18 Vout (min) (V) 0.76 Vout (max) (V) 7 Iout (max) (A) 2 Iq (typ) (mA) 0.8 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Soft Start Adjustable, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog Regulated outputs (#) 1 Control mode D-CAP2 Duty cycle (max) (%) 65 Type Converter
Vin (min) (V) 4.5 Vin (max) (V) 18 Vout (min) (V) 0.76 Vout (max) (V) 7 Iout (max) (A) 2 Iq (typ) (mA) 0.8 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Soft Start Adjustable, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog Regulated outputs (#) 1 Control mode D-CAP2 Duty cycle (max) (%) 65 Type Converter
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly-Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    • 155 mΩ (High-Side) and 108 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft-Start
  • Prebiased Soft-Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly-Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    • 155 mΩ (High-Side) and 108 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft-Start
  • Prebiased Soft-Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit

The TPS54227 device is an adaptive ON-time D-CAP2 mode synchronous buck converter. The TPS54227 enables system designers to complete the bus regulators for a suite of various end equipment with a cost-effective, low component count, low standby current solution. The main control loop for the TPS54227 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54227 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft-start time. The TPS54227 is available in the 8-pin HSOP package and 10-pin VSON, and is designed to operate from –40°C to 85°C.

The TPS54227 device is an adaptive ON-time D-CAP2 mode synchronous buck converter. The TPS54227 enables system designers to complete the bus regulators for a suite of various end equipment with a cost-effective, low component count, low standby current solution. The main control loop for the TPS54227 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54227 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft-start time. The TPS54227 is available in the 8-pin HSOP package and 10-pin VSON, and is designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS54327 正在供货 4.5V 至 18V 输入,3A 同步降压转换器 Pin-to-pin compatible higher current (3 A).
功能与比较器件相似
全新 TPS562206 正在供货 采用 SOT563封装、具有 FCCM 模式的4.2V 至17V 输入、2A 同步降压转换器 This product has a smaller package with less external component count
全新 TPS562242 正在供货 采用 SOT563 封装的 3V 至 17V 输入电压、2A、1.4MHz 同步降压转换器 This product has Eco-mode™ operation, 1.2MHz switching frequency, and smaller package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54227 4.5-V to 18-V Input, 2-A SynchronousStep-Down Converter 数据表 (Rev. C) PDF | HTML 2015年 12月 30日
用户指南 TPS54227 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015年 9月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54227EVM-686 — 用于 TPS54227 同步降压转换器的评估模块

TPS54227EVM-686 是一款组装完备且经过测试的电路,用于评估 TPS54227 同步降压转换器。TPS54227EVM-686 在 4.5V 至 18V 输入电压范围内运行,且可在最高 2A 的负载下提供 1.05V 的输出电压。TPS54227 的主控制环路采用 D-CAP2™ 模式控制,无需在相位补偿中使用外部组件即可实现超快的瞬态响应。

用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54227 TINA-TI Transient Reference Design

SLVM384.TSC (654 KB) - TINA-TI Reference Design
仿真模型

TPS54227 TINA-TI Transient Spice Model

SLVM383.ZIP (41 KB) - TINA-TI Spice Model
仿真模型

TPS54227 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM145A.ZIP (43 KB) - PSpice Model
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
PMP7026 — 输入电压为 4.5V 至 18V 的 3.3W 同步降压参考设计

PMP7026 参考设计采用 TPS54227 同步降压转换器生成非隔离型输出 (3.3V/1A)。自适应导通时间 D-CAP2 模式可实现快速瞬态响应,而无需外部补偿组件。
测试报告: PDF
原理图: PDF
参考设计

PMP6638 — Sync Buck Regulators

此参考设计是机顶盒内电源树的示例。它从 12V 电源执行 DC-DC 转换,以获得 1.0V/1.2V/1.8V/2.5V/3.3V/5V 电源轨。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HSOIC (DDA) 8 查看选项
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频