TPS51611
- 3-V to 28-V Conversion Voltage Range
- Minimal External Parts Count
- Full IMVP-6.5 Compliance, Including VR_TT and Output Current Monitor
- Supports 7-Bit VID Code for CPU and GPU
- 0.3-V to 1.5-V Output Voltage Range
- 0.5% VCORE Accuracy Over Line/Load/Temp
- Optimized Efficiency at Light and Heavy Loads
- Patented Output Overshoot Reduction Reduces Output Capacitance
- Adjustable Voltage Positioning
- Selectable 250/300/350/500 kHz Frequency
- 8-Level Selectable Current Limit
- Gate Drivers with 2-A Driving Capability w/Integrated Boost Diode
- Available in 5 mm × 5 mm, 32-Pin QFN PowerPAD Package
- APPLICATIONS
- IMVP-6.5 Single-Phase CPU and Graphics (Render) VCORE Applications
The TPS51611 is a fully IMVP-6.5 compliant single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as D-CAP+™ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS51611 supports both the Intel mobile CPU and integrated graphics modes with the integrated 7-bit DAC in Calpella platform. The TPS51611 provides the full complement of IMVP-6.5 I/O including VR_TT, DPRSLPVR, and IMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS51611 includes two high-current MOSFET gate drivers to drive external FETs with low switching loss. The TPS51611 is available in the 5 mm × 5 mm, 32-pin QFN and is rated to operate from –10°C to 105°C
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Single Phase, D-CAP+ Synchronous Buck Controller 数据表 | 2008年 11月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHB) | 32 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点