主页 电源管理 直流/直流开关稳压器 降压稳压器 降压控制器(外部开关)

TPS40304A

正在供货

具有 FSS 和宽工作温度范围的 3V 至 20V、25A、600kHz 同步降压控制器

产品详情

Vin (min) (V) 3 Vin (max) (V) 20 Vout (min) (V) 0.6 Vout (max) (V) 18 Iout (max) (A) 25 Iq (typ) (mA) 2.5 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 EMI features Spread Spectrum Features Enable, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification Operating temperature range (°C) -40 to 145 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode Voltage mode Type Controller
Vin (min) (V) 3 Vin (max) (V) 20 Vout (min) (V) 0.6 Vout (max) (V) 18 Iout (max) (A) 25 Iq (typ) (mA) 2.5 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 EMI features Spread Spectrum Features Enable, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification Operating temperature range (°C) -40 to 145 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode Voltage mode Type Controller
VSON (DRC) 10 9 mm² 3 x 3
  • Input Voltage Range from 3 V to 20 V
  • Fixed 600-kHz Switching Frequency
  • High- and Low-Side FET RDS(on) Current Sensing
  • Programmable Thermally Compensated OCP Levels
  • Programmable Soft-Start
  • 591-mV, 1% Reference Voltage
  • Voltage Feed-Forward Compensation
  • Supports Pre-Biased Output
  • Frequency Spread Spectrum
  • Thermal Shutdown Protection at 145°C
  • 10-Pin 3 mm × 3 mm SON Package with Ground
    Connection to Thermal Pad
  • APPLICATIONS
    • POL Modules
    • Printer
    • Digital TV
    • Telecom

  • Input Voltage Range from 3 V to 20 V
  • Fixed 600-kHz Switching Frequency
  • High- and Low-Side FET RDS(on) Current Sensing
  • Programmable Thermally Compensated OCP Levels
  • Programmable Soft-Start
  • 591-mV, 1% Reference Voltage
  • Voltage Feed-Forward Compensation
  • Supports Pre-Biased Output
  • Frequency Spread Spectrum
  • Thermal Shutdown Protection at 145°C
  • 10-Pin 3 mm × 3 mm SON Package with Ground
    Connection to Thermal Pad
  • APPLICATIONS
    • POL Modules
    • Printer
    • Digital TV
    • Telecom

The TPS40304A is a cost-optimized synchronous buck controller that operates from 3-V to 20-V input. The controller implements a voltage-mode control architecture with input-voltage feed-forward compensation that responds instantly to input voltage change. The switching frequency is fixed at 600 kHz.

Frequency Spread Spectrum feature adds dither to the switching frequency, significantly reducing the peak EMI noise and making it much easier to comply with EMI standards.

The TPS40304A offers design with a variety of user programmable functions, including soft-start, overcurrent protection (OCP) levels, and loop compensation.

The OCP level is programmed by a single external resistor connected from LDRV pin to circuit ground. During initial power on, the TPS40304A enters a calibration cycle, measures the voltage at the LDRV pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition. The TPS40304A then enters a shutdown and restart cycle until the fault is removed.

The TPS40304A is a cost-optimized synchronous buck controller that operates from 3-V to 20-V input. The controller implements a voltage-mode control architecture with input-voltage feed-forward compensation that responds instantly to input voltage change. The switching frequency is fixed at 600 kHz.

Frequency Spread Spectrum feature adds dither to the switching frequency, significantly reducing the peak EMI noise and making it much easier to comply with EMI standards.

The TPS40304A offers design with a variety of user programmable functions, including soft-start, overcurrent protection (OCP) levels, and loop compensation.

The OCP level is programmed by a single external resistor connected from LDRV pin to circuit ground. During initial power on, the TPS40304A enters a calibration cycle, measures the voltage at the LDRV pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition. The TPS40304A then enters a shutdown and restart cycle until the fault is removed.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
全新 TPS54KB20 正在供货 4V 至 16V 输入、25A 遥感同步降压转换器 Higher power density integrated FET converter solution for up to 25A output current

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 3-V TO 20-V INPUT SYNCHRONOUS BUCK CONTROLLER. 数据表 2010年 1月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40304EVM-353 — 具有 NexFET™ 功率 MOSFET 的 8-14V 输入电压、1.2V 输出电压同步降压控制器评估模块

TPS40304EVM-353 评估模块是一款同步降压控制器,可通过标称 12V 输入总线,在高达 20A 的电流下提供 1.2V 输出。根据设计,EVM 采用单电源启动,而无需附加的偏置电压。该模块使用我们的 NexFET™ 高性能 MOSFET,从而提高功率密度和效率。
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
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频