可堆叠 2 通道多相或 2 通道独立输出控制器

TPS40140 不推荐用于新设计
虽然我们会继续生产此产品供先前的设计使用,但不推荐在新设计中使用此产品。请考虑从这些替代产品中选择一款:
open-in-new 比较替代产品
功能与比较器件相似
TPS40322 正在供货 双通道输出或二相同步降压控制器 This product has an increased feature set and wider operating range.

产品详情

Vin (min) (V) 2 Vin (max) (V) 40 Iout (max) (A) 25 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 5.8 Iq (typ) (A) 0.0028 Duty cycle (max) (%) 87.5
Vin (min) (V) 2 Vin (max) (V) 40 Iout (max) (A) 25 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 5.8 Iq (typ) (A) 0.0028 Duty cycle (max) (%) 87.5
VQFN (RHH) 36 36 mm² 6 x 6
  • VDD from 4.5 to 15 V, With Internal 5-V Regulator
  • VOUT from 0.7 V to 5.8 V
  • Converts from 15-V Input to 0.7-V Output at
    1 MHz
  • Dual-Output or 2-Phase Interleaved Operation,
    Stackable to 16 Phases
  • Supports Prebiased Outputs
  • Programmable Switching Frequency up to
    1 MHz/Phase
  • 0.5% Internally Trimmed 0.7-V Reference
  • 10-µA Shutdown Current
  • Current Mode Control With Forced Current
    Sharing(1)
  • 1- to 40-V Power Stage Operation Range
  • Power Sharing From Different Input Voltage Rails,
    (for Example, Master From 5 V, Slave From 12 V)
  • True Remote Sensing Differential Amplifier
  • Programmable Input Undervoltage Lockout
    (UVLO)
  • Resistive or Inductor DCR Current Sensing
  • Provide a 6-Bit Digitally Controlled Output
    When Used With TPS40120
  • 36-Pin VQFN Package
  • VDD from 4.5 to 15 V, With Internal 5-V Regulator
  • VOUT from 0.7 V to 5.8 V
  • Converts from 15-V Input to 0.7-V Output at
    1 MHz
  • Dual-Output or 2-Phase Interleaved Operation,
    Stackable to 16 Phases
  • Supports Prebiased Outputs
  • Programmable Switching Frequency up to
    1 MHz/Phase
  • 0.5% Internally Trimmed 0.7-V Reference
  • 10-µA Shutdown Current
  • Current Mode Control With Forced Current
    Sharing(1)
  • 1- to 40-V Power Stage Operation Range
  • Power Sharing From Different Input Voltage Rails,
    (for Example, Master From 5 V, Slave From 12 V)
  • True Remote Sensing Differential Amplifier
  • Programmable Input Undervoltage Lockout
    (UVLO)
  • Resistive or Inductor DCR Current Sensing
  • Provide a 6-Bit Digitally Controlled Output
    When Used With TPS40120
  • 36-Pin VQFN Package

The TPS40140 is a multifunctional synchronous buck controller that can be configured to provide either a single-output 2-phase power supply or a power supply that supports two independent outputs. Several TPS40140 controllers can be stacked up to a 16-phase single output power supply. Alternatively, several controllers providing multiple independent outputs can be synchronized in an interleaving pattern for improved input ripple current.

The TPS40140 can convert from a 15-V input to a 0.7-V output at 1 MHz.

Each phase operates at a switching frequency of up to 1 MHz. The two phases in one device operate 180° out-of-phase. In a multiple-device stackable configuration, the phase shift of the slaves, relative to a master, is programmable.

The TPS40140 is a multifunctional synchronous buck controller that can be configured to provide either a single-output 2-phase power supply or a power supply that supports two independent outputs. Several TPS40140 controllers can be stacked up to a 16-phase single output power supply. Alternatively, several controllers providing multiple independent outputs can be synchronized in an interleaving pattern for improved input ripple current.

The TPS40140 can convert from a 15-V input to a 0.7-V output at 1 MHz.

Each phase operates at a switching frequency of up to 1 MHz. The two phases in one device operate 180° out-of-phase. In a multiple-device stackable configuration, the phase shift of the slaves, relative to a master, is programmable.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 TPS40140 Dual or 2-Phase, Stackable Controller 数据表 (Rev. I) PDF | HTML 2015年 1月 31日
应用手册 多相降压设计大全(第 1 部分) (Rev. B) PDF | HTML 英语版 (Rev.B) 2021年 5月 3日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 TPS40140EVM-003 A 32A Single Output Two Phase Stackable Sync Buck Converter (Rev. A) 2010年 1月 21日
更多文献资料 TPS40140RHH Test Report 2008年 2月 15日
模拟设计期刊 Spreadsheet modeling tool for AAJ Article SLYT273 2007年 6月 5日
模拟设计期刊 Spreadsheet modeling tool helps analyze power- and ground-plane voltage drops 2007年 5月 18日
EVM 用户指南 Using the TPS40140EVM-002 (Rev. A) 2007年 1月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS40140 PSpice Transient Model

SLIM023.ZIP (115 KB) - PSpice Model
仿真模型

TPS40140 TINA-TI Transient Reference Design

SLIM051.TSC (157 KB) - TINA-TI Reference Design
仿真模型

TPS40140 TINA-TI Transient Spice Model

SLIM052.ZIP (109 KB) - TINA-TI Spice Model
物料清单 (BOM)

TPS40140RHH Bill of Materials

SLUR007.PDF (28 KB)
原理图

TPS40140RHH Schematic

SLUR008.PDF (87 KB)
原理图

PMP5149 3

SLVR356.PDF (193 KB)
参考设计

PMP9035 — 高电流四相同步降压:5V/55A

Two TPS40140 control ICs are used to build a four phase synchronous buck converter.  The input voltage is 12V with an output of 5V at up to 55A.  A four phase design allows for very high efficiency and helps to spread the heat out on the PCB.  The design was built and tested using (...)
测试报告: PDF
封装 引脚 下载
VQFN (RHH) 36 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频