TPS40075

正在供货

具有电压前馈的 4.5V 至 28V 同步降压控制器

产品详情

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 23 Iq (typ) (A) 0.0015 Duty cycle (max) (%) 84
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 23 Iq (typ) (A) 0.0015 Duty cycle (max) (%) 84
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Operation Over 4.5-V to 28-V Input Range
  • Fixed-Frequency Voltage-Mode Controller
  • Integrated Unity Gain Amplifier for Remote Output Sensing
  • Predictive Gate Drive™ Generation II for Improved Efficiency
  • <1% Internal 700-mV Reference
  • Input Voltage Feed Forward Control
  • Prebiased Output Compatible
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • Switching Frequency Programmable to 1 MHz
  • 20-Pin QFN Package
  • Thermal Shutdown Protection
  • Software Design Tool and EVM Available
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial
    • Servers

Predictive Gate Drive is a trademark of Texas Instruments.

  • Operation Over 4.5-V to 28-V Input Range
  • Fixed-Frequency Voltage-Mode Controller
  • Integrated Unity Gain Amplifier for Remote Output Sensing
  • Predictive Gate Drive™ Generation II for Improved Efficiency
  • <1% Internal 700-mV Reference
  • Input Voltage Feed Forward Control
  • Prebiased Output Compatible
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • Switching Frequency Programmable to 1 MHz
  • 20-Pin QFN Package
  • Thermal Shutdown Protection
  • Software Design Tool and EVM Available
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial
    • Servers

Predictive Gate Drive is a trademark of Texas Instruments.

The TPS40075 is a mid voltage, wide input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user programmable functions, including; soft start, UVLO, operating frequency, voltage feed-forward and high-side FET sensed short circuit protection.

The TPS40075 drives external N-channel MOSFETs using second generation Predictive Gate Drive to minimize conduction in the body diode of the low side FET and maximize efficiency. Pre-biased outputs are supported by not allowing the low side FET to turn on until the voltage commanded by the closed loop soft start is greater than the pre-bias voltage. Voltage feed forward provides good response to input transients and provides a constant PWM gain over a wide input voltage operating range to ease compensation requirements. Programmable short circuit protection provides fault current limiting and hiccup recovery to minimize power dissipation with a shorted output. The 20-pin QFN package gives good thermal performance and a compact footprint.

The TPS40075 is a mid voltage, wide input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user programmable functions, including; soft start, UVLO, operating frequency, voltage feed-forward and high-side FET sensed short circuit protection.

The TPS40075 drives external N-channel MOSFETs using second generation Predictive Gate Drive to minimize conduction in the body diode of the low side FET and maximize efficiency. Pre-biased outputs are supported by not allowing the low side FET to turn on until the voltage commanded by the closed loop soft start is greater than the pre-bias voltage. Voltage feed forward provides good response to input transients and provides a constant PWM gain over a wide input voltage operating range to ease compensation requirements. Programmable short circuit protection provides fault current limiting and hiccup recovery to minimize power dissipation with a shorted output. The 20-pin QFN package gives good thermal performance and a compact footprint.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Synchronous Buck Controller 数据表 (Rev. A) 2007年 9月 11日
用户指南 TPS40075 降压控制器评估模块用户指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 7月 25日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40075EVM-001 — 12V 输入、1.5V 输出的 15A 评估模块

The TPS40075EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.5 V output at up to 15 A from a 12 V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40075 (...)

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V、300kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40009 2.25V-5.5V、600kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40021 具有拉/灌电流能力、频率高达 1MHz 的增强型低输入(2.25V 至 5.5V)同步降压控制器 TPS40040 具有低引脚数的 2.25V 至 5.5V 输入电压、300kHz 同步降压控制器 TPS40041 具有低引脚数的 2.25V 至 5.5V 输入电压、600kHz 同步降压控制器 TPS40055 具有拉/灌电流能力且频率高达 1MHz 的宽输入(8V 至 40V)同步降压控制器 TPS40057 宽输入 (8V-40V)、频率高达 1MHz 的同步降压控制器,带有预偏置的输出驱动/吸入 TPS40075 具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40077 采用 HTSSOP 封装、具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40101 具有高级排序功能和输出裕量的 4.5V 至 18V 同步降压控制器 TPS40170 4.5V 至 60V 宽输入同步 PWM 降压控制器 TPS40190 4.5V 至 15V、20A 同步降压控制器 TPS40192 具有电源正常指示功能的 4.5V 至 18V、20A、600kHz 同步降压控制器 TPS40193 具有电源正常指示功能的 4.5V 至 18V、20A、300kHz 同步降压控制器 TPS40195 具有电源正常指示和同步功能的 4.5V 至 20V、20A 同步降压控制器 TPS40200 宽输入非同步降压直流/直流控制器 TPS40303 具有 FSS 的 3V 至 20V、25A、300kHz 同步降压控制器 TPS40304 具有 FSS 的 3V 至 20V、25A、600kHz 同步降压控制器 TPS40305 具有 FSS 的 3V 至 20V、25A、1.2MHz 同步降压控制器 TPS40322 双通道输出或二相同步降压控制器 TPS40400 具有 PMBus™ 且包含遥测功能的 3V 至 20V、30A 同步降压控制器 TPS40422 具有 PMBus 的双输出或多相同步降压控制器 TPS5130 具有 LDO 控制器的 4.5V 至 28V 三路同步降压控制器
AC/DC & DC/DC converters (integrated FET)
TPS53311 具有 Eco-Mode 和流畅 PWM 的 2.9V 至 6V 输入、3A 同步降压转换器 TPS53313 具有优化轻负载效率的 4.5V 至 16V、6A 同步降压转换器 TPS53316 具有集成开关的高效,5A降压调节器 TPS56121 4.5V 至 14V、15A 同步 SWIFT™ 降压转换器 TPS56221 4.5V 至 14V、25A 同步 SWIFT™ 降压转换器
封装 引脚 下载
VQFN (RHL) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频