TPS3808-Q1

正在供货

汽车类低静态电流可编程延迟监控器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
全新 TPS3808E-Q1 正在供货 具有可编程延迟和手动复位功能的汽车级 600nA 超低静态电流监控器 Lower quiescent current with more threshold voltage options

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.405, 1.12, 1.16, 1.4, 1.67, 2.79, 3.07, 4.65, Adjustable Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5, 2 Iq (typ) (mA) 0.0024 Output driver type/reset output Active-low, Open-drain Time delay (ms) 1.25, 20, 300, 1200 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 6.5 TI functional safety category Functional Safety-Capable Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.405, 1.12, 1.16, 1.4, 1.67, 2.79, 3.07, 4.65, Adjustable Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5, 2 Iq (typ) (mA) 0.0024 Output driver type/reset output Active-low, Open-drain Time delay (ms) 1.25, 20, 300, 1200 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 6.5 TI functional safety category Functional Safety-Capable Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for Automotive Applications
  • Power-On Reset Generator With Adjustable Delay Time: 1.25 ms to 10 s
  • Very Low Quiescent Current: 2.4 µA Typical
  • High Threshold Accuracy: 0.5% Typical
  • Fixed Threshold Voltages for Standard Voltage Rails From 1.2 V to 5 V and Adjustable Voltage Down to 0.4 V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to +125°C
  • Small SOT-23 Package and WSON Package (TPS3808G01QDRVRQ1 only)
  • Qualified for Automotive Applications
  • Power-On Reset Generator With Adjustable Delay Time: 1.25 ms to 10 s
  • Very Low Quiescent Current: 2.4 µA Typical
  • High Threshold Accuracy: 0.5% Typical
  • Fixed Threshold Voltages for Standard Voltage Rails From 1.2 V to 5 V and Adjustable Voltage Down to 0.4 V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to +125°C
  • Small SOT-23 Package and WSON Package (TPS3808G01QDRVRQ1 only)

The TPS3808Gxx-Q1 microprocessor supervisory circuits monitor system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and MR return above their thresholds.

The TPS3808Gxx-Q1 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted from 1.25 ms to 10 s by connecting the CT pin to an external capacitor. The TPS3808Gxx-Q1 has a very low typical quiescent current of 2.4 µA, so it is well suited for battery-powered applications. The device is available in a small SOT-23 package (one option available in WSON) and is fully specified over a temperature range of –40°C to +125°C (TJ).

For more information about TI’s voltage supervisor portfolio, visit the Supervisor and Reset IC Overview Page page.

The TPS3808Gxx-Q1 microprocessor supervisory circuits monitor system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and MR return above their thresholds.

The TPS3808Gxx-Q1 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted from 1.25 ms to 10 s by connecting the CT pin to an external capacitor. The TPS3808Gxx-Q1 has a very low typical quiescent current of 2.4 µA, so it is well suited for battery-powered applications. The device is available in a small SOT-23 package (one option available in WSON) and is fully specified over a temperature range of –40°C to +125°C (TJ).

For more information about TI’s voltage supervisor portfolio, visit the Supervisor and Reset IC Overview Page page.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV840-Q1 正在供货 具有可调节复位延时时间和手动复位的汽车低压监控器 Lower quiescent current (120nA) and more reset output topologies
TPS3890-Q1 正在供货 具有可编程延迟的汽车类低静态电流 1% 精度监控器 Lower quiescent current (2.1µA)
TPS3899-Q1 正在供货 具有可编程感应和复位延迟功能的汽车纳瓦级功率监控器 Lower quiescent current (125nA) with programmable sense delay
功能与比较器件相似
TPS3840-Q1 正在供货 具有手动复位和可编程复位延时时间的汽车类高输入电压监控器 Lower quiescent current (350nA) with supply voltage range 1.5-10V

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPS3808Gxx-Q1 Low-Quiescent-Current Programmable-Delay Supervisory Circuit 数据表 (Rev. J) PDF | HTML 2017年 6月 13日
功能安全信息 TPS3808-Q1 Functional Safety FIT Rate and Failure Mode Distribution 2019年 12月 19日
设计指南 Automotive Power Reference Design for Low-Power TDA3x Based Systems (Rev. B) 2017年 6月 14日
设计指南 Automotive Power Frontend With Cold Crank Operation and EMI Filter Design Guide 2015年 11月 30日
设计指南 TIDA-00530 Test Results 2015年 10月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS3808G01Q1EVM — TPS3808G01-Q1 汽车类电压监控器评估模块

TPS3808G01-Q1 EVM 是一款适用于 TPS3808G01-Q1 电压监控器的评估模块 (EVM)。该 EVM 具有 1.8V 至 6.5V 的电源电压范围,并为所有器件输入和输出引脚提供输入连接。提供了测试点,能够让用户根据示波器或万用表测量的需要使用额外接地连接。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS3808G01 TINA-TI Transient Reference Design

SBVM030.TSC (208 KB) - TINA-TI Reference Design
仿真模型

TPS3808G01 TINA-TI Transient Spice Model

SBVM031.ZIP (41 KB) - TINA-TI Spice Model
仿真模型

TPS3808G01 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM038B.ZIP (81 KB) - PSpice Model
物料清单 (BOM)

TIDA-00530 BOM

TIDRI98.PDF (260 KB)
物料清单 (BOM)

TIDA-00699 BOM

TIDRJK8.PDF (257 KB)
CAD/CAE 符号

TIDA-00530 Altium

TIDRI99.ZIP (2344 KB)
CAD/CAE 符号

TIDA-00699 CAD Files

TIDRJK9.ZIP (626 KB)
原理图

TIDA-00530 Schematic

TIDRI97.PDF (684 KB)
原理图

TIDA-00699 Schematic

TIDRJK7.PDF (222 KB)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP23242 — 微处理器单元 (MPU) 分立式汽车电源参考设计

此设计演示了使用低成本分立式稳压器的电源树,并详细介绍了 AM62x-Q1 处理器系列不同电压轨的具体上电和断电时序要求。
测试报告: PDF
参考设计

TIDA-080004 — 适用于增强现实抬头显示的电子和 LED 驱动器参考设计

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01004 — 采用 100 万像素成像仪、Bayer 视频输出和同轴电缆供电技术的汽车摄像头模块参考设计

The TIDA-01004 reference design is a remote automotive camera module that connects over a high speed serial video interface to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00530 — 面向基于低功耗 TDA3x 的系统的汽车电源参考设计

此解决方案旨在为使用 TDA3x SoC(无需汽车电池输入)的 ADAS 应用创建尺寸经优化的集成电源设计。通过仅面向需要较低处理性能的应用,我们可以选择的器件和组件将比采用较高性能处理器的系统更小。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00699 — 具有冷启动运行、瞬态保护功能及 EMI 滤波器的前端电源参考设计

此解决方案设计作为 10-15W 系统的通用型汽车“脱离电池”前端电源。此设计还强调 EMI/EMC 测试和合规性,从而帮助设计人员满足与生产汽车电子子系统相关的监管要求。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 6 查看选项
WSON (DRV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频