TPS3801

正在供货

具有手动复位功能的 200ms 延迟、小型电源电压监控器

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.14, 1.71, 2.25, 2.64, 2.93, 4, 4.55 Features Manual reset capable Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.14, 1.71, 2.25, 2.64, 2.93, 4, 4.55 Features Manual reset capable Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS3840 正在供货 具有手动复位和可编程复位时间延迟功能的毫微功耗高输入电压监控器 Enhanced accuracy (1.5%) with more threshold voltage options (1.6-4.9 V)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 超小型电源电压监控器 数据表 (Rev. E) 2010年 10月 29日
测试报告 PMP15014 Test Results 2016年 5月 12日
测试报告 PMP4742 Test Results 2010年 11月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

装配图

PMP15014 Assembly Drawing

TIDRLS4.PDF (121 KB)
物料清单 (BOM)

PMP4742 BOM

SLVR551.PDF (33 KB)
物料清单 (BOM)

PMP15014 BOM

TIDRLS3.PDF (181 KB)
CAD/CAE 符号

PMP15014 CAD Files

TIDRLS6.ZIP (29 KB)
光绘文件

PMP15014 Gerber

TIDCC68.ZIP (423 KB)
PCB 布局

PMP15014 Layer Plots

TIDRLS5.PDF (817 KB)
原理图

FPGA Power Reference Designs

SBVR002.PDF (117 KB)
原理图

FPGA Power Reference Designs

SBVR003.PDF (121 KB)
原理图

PMP4742 Schematic

SLVR552.PDF (384 KB)
原理图

PMP15014 Schematic

TIDRLS2.PDF (260 KB)
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
PMP15014 — 汽车信息娱乐电源系统参考设计

PME15014 旨在用作由非电池电源供电且用于信息娱乐系统的汽车前端电源。该解决方案通过满足高电压输入需求的单级电源系统创建,可以针对不同的负载需求为多个输出轨提供低电压。该系统还提供瞬态和反极性保护。宽输入电压降压级在 2.1Mhz 频率下工作以避免 AM 频带,并具有支持 CISPER 25 的差分 EMI 滤波器,可实现出色的 EMI 性能。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOT-SC70 (DCK) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频