TPS2490
- Programmable Power Limiting and Current Limiting for Complete Safe Operating Area (SOA) Protection
- Wide Operating Range: 9 V to 80 V
- Latched Operation (TPS2490) and Automatic Retry (TPS2491)
- High-Side Drive for Low-RDS(on) External N-channel MOSFET
- Programmable Fault Timer to Protect the MOSFET and Eliminate Nuisance Shutdowns
- Power Good Open-Drain Output for Downstream DC/DC Coordination
- Enable Can Be Used as a Programmable Undervoltage Lockout or Logic Control
- Small, Space-Saving 10-pin VSSOP Package
- Calculator Tool Available (TPS2490/91 Design-in Calculator, SLVC033)
The TPS249x are easy-to-use, positive high voltage, 10-pin Hot Swap Power Manager devices that safely drive an external N-channel MOSFET switch. The power limit and current limit (both are adjustable and independent of each other) ensure that the external MOSFET operates inside a selected safe operating area (SOA) under the harshest operating conditions. Applications include inrush current limiting, electronic circuit breaker protection, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection. These devices are available in a small, space-saving 10-pin VSSOP package and significantly reduce the number of external devices, saving precious board space. The TPS249x is supported by application notes, an evaluation module, and a design tool.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS249x Positive High-Voltage Power-Limiting Hot Swap Controller 数据表 (Rev. F) | PDF | HTML | 2020年 2月 4日 | ||
电子书 | 11 Ways to Protect Your Power Path | 2019年 7月 3日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Surge Stopping and Reverse Voltage Protection with the LM5069 | 2013年 4月 11日 | ||||
用户指南 | TPS2490, TPS2491, +48 V Hot Swap Power Manager Evaluation Module (Rev. A) | 2007年 6月 12日 | ||||
应用手册 | Hotswap Design Using TPS2490/91 and MOSFET Transient Thermal Response | 2004年 7月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS2490EVM-001 — TPS2490 评估模块
+48V 热插拔电源管理器评估模块 (EVM) 是一个双板评估平台,支持设计人员快速了解和评估 TPS2490 或 TPS2491 的性能。德州仪器 (TI) 的 TPS2490 和 TPS2491 +48V 热插拔电源管理器集成电路 (IC),不仅可确保电路板或模块在 +48V 热插拔环境中的热插拔安全性,还能在发生故障时提供保护。此 IC 具有可编程的电流和功率限制功能、电子断路器、可调节欠压锁定使能输入和电源正常状态指示输出。+48V 热插拔 EVM 是一款基于 PCB 的工具,用于展示 TPS2490 和 TPS2491 IC 在模拟带电插入和移除操作中的性能和运行情况。
(...)
TPS2490 TINA-TI Transient Reference Design (ILIM_PLIM)
TPS2490 TINA-TI Transient Reference Design (Latched)
TPS2490 Unencrypted PSpice Transient Model Package (Rev. B)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
支持的产品和硬件
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
VSSOP (DGS) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。