TPS22949
- Integrated Current Limiter
- Input Voltage Range: 1.62 V to 4.5 V
- Low ON-Resistance
- rON = 300-mΩ at VIN = 4.5 V
- rON = 350-mΩ at VIN = 3.3 V
- rON = 400-mΩ at VIN = 2.5 V
- rON = 600-mΩ at VIN = 1.8 V
- Integrated 100-mA Minimum Current Limit
- Undervoltage Lockout
- Fast-Current Limit Response Time
- Integrated Fault Blanking and Auto Restart
- Stable Without Current Limiter Output Capacitor
(TPS22949A Only) - Integrated Low-Noise RF LDO
- Input Voltage Range: 1.62 V to 4.5 V
- Low Noise: 50 µVrms (10 Hz to 100 kHz)
- 80-dB VIN PSRR (10 Hz to 10 kHz)
- Fast Start-Up Time: 130 µs
- Low Dropout 100 mV at Iload =100 mA
- Integrated Output Discharge
- Stable With 2.2-µF Output Capacitor
- 1.8-V Compatible Control Input Threshold
- ESD Performance Tested Per JESD 22
- 3500 V Human Body Model
(A114-B, Class II) - 1000 V Charged Device Model
(C101)
- 3500 V Human Body Model
- Tiny 8-Terminal YZP Package (1.9 mm × 0.9 mm,
0.5-mm Pitch, 0.5-mm Height) and WSON-8
(DRG) 3.0 mm × 3.0 mm
The TPS22949 and TPS22949A are devices that provide protection to systems and loads in high-current conditions. The device contains a 500-mΩ current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 4.5 V as well as a low-dropout (LDO) regulator with a fixed output voltage of 1.8 V.
The switch is controlled by an on/off input (EN1), which can interface directly with low-voltage control signals. When the switch current reaches the maximum limit, the TPS22949/TPS22949A operates in a constant-current mode to prohibit excessive currents from causing damage. If the constant current condition persists after 12 ms, these devices shut off the switch and pull the fault signal pin (OC) low. The TPS22949/TPS22949A has an auto-restart feature that turns the switch on again after 70 ms if the EN1 pin is still active.
The output of the current limiter is internally connected to an RF low-dropout (LDO) regulator that offers good AC performance with very low ground current, good power supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response. The output of the regulator is stable with ceramic capacitors. This LDO uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations.
The TPS22949A integrates additional internal circuitry that increases the current limit of the switch during the power-up sequence. This feature allows the TPS22949A to operate without a storage capacitor at the input of the LDO.
The TPS22949 and TPS22949A are available in a space-saving 8-terminal WCSP (YZP) or in an 8-pin WSON package (DRG). Both devices are characterized for operation over the free-air temperature range of 40°C to 85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS22949x Current-Limited Load Switch With Low Noise Regulation Capability 数据表 (Rev. D) | PDF | HTML | 2015年 6月 30日 | ||
应用手册 | Load Switch Thermal Considerations (Rev. A) | 2018年 10月 11日 | ||||
应用手册 | Basics of Load Switches (Rev. A) | 2018年 9月 5日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Selecting a Load Switch to Replace a Discrete Solution | 2017年 4月 30日 | ||||
应用手册 | Timing of Load Switches | 2017年 4月 27日 | ||||
应用手册 | Managing Inrush Current (Rev. A) | 2015年 5月 28日 | ||||
应用手册 | 负载开关:什么是负载开关,为什么需要负载开关,如何选择正确的负载开关? | 最新英语版本 (Rev.A) | 2014年 8月 11日 | |||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
WSON (DRG) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点