可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPA3118D2 正在供货 30W 立体声、60W 单声道、4.5V 至 26V 电源电压、模拟输入 D 类音频放大器 1.2MHz switching frequency, avoids AM frequencies in order to synchronize multiple devices

产品详情

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 40 SNR (dB) 102 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 14 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 40 SNR (dB) 102 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 14 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HLQFP (VFP) 32 81 mm² 9 x 9
  • 40-W Into an 8- Load From a 25-V Supply
  • Operates From 10 V to 26 V
  • Efficient Class-D Operation Eliminates the Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7×7, 32-pin HLQFP Package
  • APPLICATIONS
    • Televisions
    • Powered Speakers

  • 40-W Into an 8- Load From a 25-V Supply
  • Operates From 10 V to 26 V
  • Efficient Class-D Operation Eliminates the Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7×7, 32-pin HLQFP Package
  • APPLICATIONS
    • Televisions
    • Powered Speakers

The TPA3106D1 is a 40-W efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3106D1 can drive stereo speakers as low as 4. The high efficiency, ~92%, of the TPA3106D1 eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

The TPA3106D1 is a 40-W efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3106D1 can drive stereo speakers as low as 4. The high efficiency, ~92%, of the TPA3106D1 eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

下载 观看带字幕的视频 视频

新一代 50W、立体声、模拟输入 D 类音频放大器:TPA3116D2

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 40-W Mono Class-D Audio Power Amplifier 数据表 (Rev. C) 2010年 8月 19日
应用手册 Using Thermal Calculation Tools for Analog Components (Rev. A) 2019年 8月 30日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
应用手册 AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日
用户指南 TPA3106D1 Audio Power Amplifier EVM With LC Filter (Rev. D) 2011年 5月 11日
应用手册 Interfacing External Devices to the TPA310xDx Amplifiers 2008年 9月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPA3106D1EVM — TPA3106D1 评估模块 (EVM)

The TPA3106D1 evaluation module consists of a single 40 W, class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive speakers with an external analog audio source as the input.

用户指南: PDF
TI.com 上无现货
仿真模型

TPA3106D1 TINA-TI Reference Design

SLOM194.TSC (217 KB) - TINA-TI Reference Design
仿真模型

TPA3106D1 TINA-TI Transient Model

SLOM193.ZIP (17 KB) - TINA-TI Spice Model
仿真模型

TPA3106D1 Unencrypted PSpice Transient Model Package (Rev. A)

SLOM192A.ZIP (22 KB) - PSpice Model
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
HLQFP (VFP) 32 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频