TPA2005D1-Q1 (正在供货)

汽车类 1.4W 单声道无滤波 D 类音频功率放大器

汽车类 1.4W 单声道无滤波 D 类音频功率放大器 - TPA2005D1-Q1
数据表
 

描述

The TPA2005D1-Q1 device is a 1.4-W high-efficiency filter-free class-D audio power amplifier in a SON or MSOP-PowerPAD package that requires only three external components.

Features like 84% efficiency, –71-dB PSRR at 217 Hz, improved RF-rectification immunity, and 15-mm2 total PCB area make TPA2005D1-Q1 ideal for low-power audio applications in infotainment and cluster.

The device allows for independent gain control by summing the signals from each function while minimizing noise to only 48 µVRMS. Additionally, the TPA2005D1-Q1 device offers fast start-up time of 9 ms with minimal pop and has short circuit and thermal protection.

For all available packages, see the orderable addendum at the end of the data sheet.

特性

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3 (DRB and DGN package non T-suffix): –40°C to +85°C Ambient Operating Temperature Range
    • Device Temperature Grade 2 (DGN package T-suffix): –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C5
  • 1.4 W Into 8 Ω From a 5-V Supply at
    THD = 10% (Typical)
  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8-Ω Speaker:
      • 84% at 400 mW
      • 79% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-μA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • Internally Generated 250-kHz Switching Frequency Eliminates Capacitor and Resistor
    • Improved PSRR (–71 dB at 217 Hz) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • Space-Saving Packages
    • 3 mm × 3 mm SON package (DRB)
    • 3 mm × 5 mm MSOP-PowerPAD Package (DGN)

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 扬声器放大器

 
Audio Input Type
Architecture
Speaker Channels (Max)
Power Stage Supply (Min) (V)
Power Stage Supply (Max) (V)
Output Power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control Interface
Closed/Open Loop
Analog Supply (V) (Min)
Analog Supply (V) (Max)
PSRR (dB)
Operating Temperature Range (C)
Rating
TPA2005D1-Q1 LM48100Q-Q1 TAS2505-Q1 TAS2521
Analog Input    Analog Input    Analog Input
Digital Input   
Analog Input
Digital Input   
Class-D    Class-AB    Class-D    Class-D   
Mono    Mono    Mono    Mono   
4.4    3    2.7    1.5   
5.5    5.5    5.5    1.95   
1.18    2.4    2.6    2   
8    8    4    4   
97    104    94    94   
0.2    0.04    0.02    0.012   
2.8    4.4    0.002    0.002   
Hardware    I2C    I2C
SPI   
I2C
SPI   
Open    Closed    Closed    Open   
4.5    3    1.5    1.5   
5.5    5.5    1.95    1.95   
75    74    47.2    47.2   
-40 to 105
-40 to 85   
-40 to 105    -40 to 105    -40 to 85   
Automotive    Automotive    Automotive    Catalog   

其它合格版本 TPA2005D1-Q1

版本 器件型号 定义
目录 TPA2005D1 TI 的标准目录产品