TMS320C6674 (正在供货)

多核定点和浮点数字信号处理器

多核定点和浮点数字信号处理器 - TMS320C6674
 

描述

The TMS320C6674 Multicore Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with four C66x CorePac DSPs, each core runs at 1.0 to 1.25 GHz enabling up to 5 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6674 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

特性

  • Four TMS320C66x DSP Core Subsystems at 1.00 GHz and 1.25GHz
    • 160 GMAC/80 GFLOP @ 1.25GHz
    • 32KB L1P, 32KB L1D, 512KB L2 Per Core
    • 4MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - 50Gbaud Operation, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
  • Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
  • UART Interface
  • I2C Interface
  • 16 GPIO Pins
  • SPI Interface
  • Sixteen 64-Bit Timers
  • Three On-Chip PLLs

查看更多内容

参数 与其它产品相比 C66x DSP

 
Applications
DSP
DSP MHz (Max)
DSP GFLOPS
Total On-Chip Memory (KB)
On-Chip L2 Cache/RAM
EMAC
PCI/PCIe
Serial I/O
Operating Temperature Range (C)
DRAM
Other On-Chip Memory
Hardware Accelerators
Package Size: mm2:W x L (PKG)
TMS320C6674 TMS320C6670 TMS320C6671 TMS320C6672 TMS320C6678
Communications and Telecom     Communications and Telecom     Communications and Telecom     Communications and Telecom     Communications and Telecom    
4 C66x     4 C66x     1 C66x     2 C66x     8 C66x    
1000     1000
1200    
1000
1250    
1000
1250
1500    
1000
1250    
64
80    
64
76.8    
16
20    
32
40
48    
128
160    
6528     6528     4800     5376     8832    
2048 KB     4096 KB     512 KB     1024 KB     4096 KB    
2-Port 1Gb Switch     10/100/1000     2-Port 1Gb Switch     2-Port 1Gb Switch     2-Port 1Gb Switch    
2 PCIe Gen2     2 PCIe Gen2     2 PCIe Gen2     2 PCIe Gen2     2 PCIe Gen2    
I2C
RapidIO
SPI
TSIP
UART    
AIF2
I2C
RapidIO
SPI
UART    
I2C
RapidIO
SPI
TSIP
UART    
I2C
RapidIO
SPI
TSIP
UART    
I2C
RapidIO
SPI
TSIP
UART    
-40 to 100
0 to 85    
-40 to 100
0 to 85    
-40 to 100
0 to 85    
-40 to 100
0 to 85    
-40 to 100
0 to 85    
DDR3     DDR3     DDR3     DDR3     DDR3    
4096 KB     2048 KB     4096 KB     4096 KB     4096 KB    
0     FFT Coprocessor
TCP3d
TCP3e
VCP2    
0     0     0    
See datasheet (FCBGA)     See datasheet (FCBGA)     See datasheet (FCBGA)     See datasheet (FCBGA)     See datasheet (FCBGA)    

特色工具和软件