TLVH431B-Q1
- Qualified for Automotive Applications
- Low-Voltage Operation: Down to 1.24 V
- Reference Voltage Tolerances at 25°C
- 0.5% for B Grade
- 1% for A Grade
- Adjustable Output Voltage, VO = VREF to 18 V
- Wide Operating Cathode Current Range: 100 µA to 70 mA
- 0.25- Typical Output Impedance
- –40°C to 125°C Specifications
The TLVH431 devices are low-voltage 3-terminal adjustable voltage references, with thermal stability specified over the automotive temperature range. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.
When used with an optocoupler, the TLVH431 devices are ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLVH431A-Q1, TLVH431B-Q1 Low-Voltage Adjustable Precision Shunt Regulator . 数据表 (Rev. B) | 2011年 3月 28日 | |||
功能安全信息 | TLVH431B-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 2021年 9月 22日 | |||
应用简报 | Automotive LED Lighting with Adjustable Shunt References | 2018年 7月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 5 | 查看选项 |
SOT-23 (DBZ) | 3 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点