TLV320AIC3263
- Stereo Audio DAC with 101dB SNR
- 2.7mW Stereo 48kHz DAC Playback
- Stereo Audio ADC with 93dB SNR
- 6.1mW Stereo 48kHz ADC Record
- 8-192kHz Playback and Record
- 30mW DirectPathTM Headphone Driver
Eliminates Large Output DC-Blocking Capacitors - 128mW Differential Receiver Output Driver
- Class-D Speaker Driver
- 1.7 W (8Ω , 5.5V, 10% THDN)
- 1.4 W (8Ω , 5.5V, 1% THDN)
- Stereo Line Outputs
- PowerTune - Adjusts Power versus SNR
- Extensive Signal Processing Options
- Eight Single-Ended or 4 Fully-Differential
Analog Inputs - Analog Microphone Inputs, and Up to 4
Simultaneous Digital Microphone Channels - Low Power Analog Bypass Mode
- Fully-programmable Enhanced miniDSP with PurePathTM
Studio Support- Extensive Algorithm Support for Voice and Audio
Applications
- Extensive Algorithm Support for Voice and Audio
- Three Independent Digital Audio Serial Interfaces with
Separate I/O Power Voltages- TDM and mono PCM support on all Audio Serial
Interfaces - 8-channel Input and Output on Audio Serial Interface 1
- TDM and mono PCM support on all Audio Serial
- Programmable PLL, plus Low-Frequency Clocking
- Programmable 12-Bit SAR ADC
- SPI and I2C Control Interfaces
- 4.81 mm × 4.81 mm × 0.625 mm 81-Ball WCSP (DSBGA) Package
The TLV320AIC3263 (also referred to as the AIC3263) is a flexible, highly-integrated, low-power, low-voltage stereo audio codec. The AIC3263 features four digital microphone inputs, plus programmable outputs, PowerTune capabilities, enhanced fully-programmable miniDSP, predefined and parameterizable signal processing blocks, integrated PLL, and flexible digital audio interfaces. Extensive register-based control of power, input and output channel configuration, gains, effects, pin-multiplexing and clocks are included, allowing the device to be precisely targeted to its application.
The TLV320AIC3263 features two fully-programmable miniDSP cores that support application-specific algorithms in the record and/or the playback path of the device. The miniDSP cores are fully software programmable. Targeted miniDSP algorithms, such as active noise cancellation, acoustic echo cancellation or advanced DSP filtering are loaded into the device after power-up.
Combined with the advanced PowerTune technology, the device can execute operations from 8kHz mono voice playback to stereo 192kHz DAC playback, making it ideal for portable battery-powered audio and telephony applications.
The record path of the TLV320AIC3263 covers operations from 8kHz mono to 192kHz stereo recording, and contains programmable input channel configurations which cover single-ended and differential setups, as well as floating or mixing input signals. It also provides a digitally-controlled stereo microphone preamplifier and integrated microphone bias. One application of the digital signal processing blocks is removable of audible noise that may be introduced by mechanical coupling, such as optical zooming in a digital camera. The record path can also be configured for up to two stereo Pulse Density Modulation (PDM) interfaces (for instance, supporting up to 4 digital microphones) typically used at 64Fs or 128Fs.
The playback path offers signal processing blocks for filtering and effects; headphone, line, receiver, and Class-D speaker output; flexible mixing of DAC; and analog input signals as well as programmable volume controls. The playback path contains two high-power DirectPathTM headphone output drivers which eliminate the need for ac coupling capacitors. A built in charge pump generates the negative supply for the ground centered headphone drivers. These headphone output drivers can be configured in multiple ways, including stereo, and mono BTL. In addition, playback audio can be routed to an integrated Class-D speaker driver or a differential receiver amplifier.
The integrated PowerTune technology allows the device to be tuned to just the right power-performance trade-off. Mobile applications frequently have multiple use cases requiring very low-power operation while being used in a mobile environment. When used in a docked environment power consumption typically is less of a concern while lowest possible noise is important. With PowerTune the TLV320AIC3263 can address both cases.
The required internal clock of the TLV320AIC3263 can be derived from multiple sources, including the MCLK pin, the BCLK1 pin, the BCLK2 pin, several general purpose I/O pins or the output of the internal PLL, where the input to the PLL again can be derived from similar pins. Although using the internal fractional PLL ensures the availability of a suitable clock signal, it is not recommended for the lowest power settings. The PLL is highly programmable and can accept available input clocks in the range of 512kHz to 50MHz. To enable even lower clock frequencies, an integrated low-frequency clock multiplier can also be used as an input to the PLL.
The TLV320AIC3263 has a 12-bit SAR ADC converter that supports system voltage measurements. These system voltage measurements can be sourced from three dedicated analog inputs (IN1L/AUX1, IN1R/AUX2, or VBAT pins), or, alternatively, an on-chip temperature sensor that can be read by the SAR ADC.
The device also features three full Digital Audio Serial Interfaces, each supporting I2S, DSP/TDM, RJF, LJF, and mono PCM formats. This enables three simultaneous digital playback and record paths to three independent digital audio buses or chips. Additionally, the general purpose interrupt pins can be used to connect to a fourth digital audio bus, allowing the end system to easily switch in this fourth audio bus to one of the three Digital Audio Serial Interfaces. Each of the three Digital Audio Serial Interfaces can be run using separate power voltages to enable easy integration with separate chips with different I/O voltages.
The device is available in the 4.81 mm × 4.81 mm × 0.625 mm 81-Ball WCSP (DSBGA) Package.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
功能与比较器件相同,但引脚排列有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLV320AIC3263 Ultra Low Power Stereo Audio Codec 数据表 | 2013年 6月 21日 | |||
应用手册 | Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) | 2019年 12月 31日 | ||||
应用手册 | Audio Serial Interface Configurations for Audio Codecs (Rev. A) | 2019年 6月 27日 | ||||
应用手册 | Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) | 2013年 10月 28日 | ||||
EVM 用户指南 | TLV320AIC3263EVM-U User Guide | 2013年 6月 11日 | ||||
用户指南 | TLV320AIC3263 Application Reference Guide | 2012年 11月 26日 | ||||
应用手册 | Audio Serial Interface Configurations for Audio Codecs | 2010年 9月 22日 | ||||
应用手册 | Solving Enumeration Errors in USB Audio DAC and CODEC Designs | 2009年 10月 30日 | ||||
应用手册 | Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port | 2009年 7月 8日 | ||||
应用手册 | Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support | 2006年 7月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TLV320AIC3263EVM-U — TLV320AIC3263 评估模块
TLV320AIC3263EVM-U 是 TLV320AIC3263 音频编解码器的完整评估/演示套件。TLV320AIC3263EVM-U 软件 AIC3263 CodecControl 是用于了解、评估和控制 TLV320AIC3263 的一款直观、易于使用且功能强大的工具。该工具专为便于您了解 TLV320AIC3263 而设计。
支持通过 TI 综合的 PurePath Studio 开发环境来进行 TLV320AIC3263 软件开发。该套功能强大、易于使用的工具专为简化 TLV320AIC3xxx miniDSP (...)
TLV320AIC32XX-DRIVERS — TLV320AIC32XX CODEC 系列 Linux 驱动程序支持
Linux 主线状态
Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
修复程序和代码增强
如果有需要添加到此驱动程序的修复程序和/或代码增强,请执行以下任一操作:
1.将补丁发送到维护人员文件中列出的相关 Linux 内核社区,该文件位于:此处
或
2.联系您的 TI 代表。
SLAC614 — TLV320AIC3263 Control Software
支持的产品和硬件
产品
音频编解码器
硬件开发
评估板
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
DSBGA (YZF) | 81 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。