产品详情

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 6 Analog outputs 4 Sampling rate (max) (kHz) 192 Rating Catalog Features Digital mic support, MiniDSP, Phase-locked loop (PLL), PowerTune, Stereo headphone amplifier ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 6 Analog outputs 4 Sampling rate (max) (kHz) 192 Rating Catalog Features Digital mic support, MiniDSP, Phase-locked loop (PLL), PowerTune, Stereo headphone amplifier ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC with 100dB SNR
  • 4.1mW Stereo 48ksps DAC Playback
  • Stereo Audio ADC with 93dB SNR
  • 6.1-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or Three Fully-
    Differential Analog Inputs
  • Stereo Analog and Digital Microphone Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-pin QFN Package
  • Stereo Audio DAC with 100dB SNR
  • 4.1mW Stereo 48ksps DAC Playback
  • Stereo Audio ADC with 93dB SNR
  • 6.1-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or Three Fully-
    Differential Analog Inputs
  • Stereo Analog and Digital Microphone Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-pin QFN Package

The TLV320AIC3254 (sometimes referred to as the AIC3254) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

The TLV320AIC3254 (sometimes referred to as the AIC3254) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV320AIC3256 正在供货 具有 miniDSP 和 DirectPath™ 耳机放大器的极低功耗立体声编解码器 Similar to TLV320AIC3254 but with ground centered headphone output

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 22
类型 标题 下载最新的英语版本 日期
* 数据表 TLV320AIC3254 Ultra Low Power Stereo Audio Codec with Embedded miniDSP 数据表 (Rev. D) PDF | HTML 2014年 11月 6日
应用手册 Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 2019年 12月 31日
应用手册 Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
应用手册 Common Noise Issues in Audio Codecs 2017年 7月 21日
应用手册 TLV320AIC32x4 Sleep and Standby Modes (Rev. B) 2014年 1月 31日
应用手册 Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 2013年 10月 28日
应用手册 TLV320AIC3254 Application Reference Guide (Rev. A) 2012年 10月 5日
应用手册 Adaptive Filtering 功能详解及代码实现 (Rev. A) 2012年 4月 19日
应用手册 Coefficient RAM Access Mechanisms.. (Rev. D) 2012年 1月 25日
更多文献资料 Журнал по применению аналоговых компонентов 2кв. 2010 2011年 8月 8日
应用手册 TLV320AIC32x4 Power Supply Sequencing (Rev. A) 2011年 5月 13日
模拟设计期刊 数字滤波器如何影响模拟音频信号电平 英语版 2011年 4月 5日
应用手册 使用miniDSP Codec提升智能手机的音频效能 2010年 11月 29日
应用手册 Stereo AGC Functionality for the TLV320AIC3254 2010年 10月 20日
应用手册 Audio Serial Interface Configurations for Audio Codecs 2010年 9月 22日
模拟设计期刊 2Q 2010 Issue Analog Applications Journal 2010年 5月 6日
应用手册 Design and Configuration Guide for the TLV320AIC3204 & TLV320AIC3254 Audio Codec (Rev. C) 2010年 4月 26日
应用手册 Interfacing an I2S Device to an MSP430 Device (Rev. A) 2010年 3月 22日
应用手册 Using the AGC,DRC and Beep generator Function in TLV320AIC3204/3254/3100/3110/31 2010年 3月 3日
应用手册 Solving Enumeration Errors in USB Audio DAC and CODEC Designs 2009年 10月 30日
应用手册 Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 2009年 7月 8日
应用手册 Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 2006年 7月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CC3200AUDBOOST — SimpleLink Wi-Fi CC3200 音频·BoosterPack

SimpleLink™ Wi-Fi® CC3200 音频 BoosterPack 可借助 SimpleLink Wi-Fi CC3200 器件 上的数字音频外设 [I2S] 实现评估和开发。BoosterPack 可与 SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) 配合使用。它包含 D 类功率放大器,可以驱动扬声器和超低功耗音频编解码器,即支持可编程音频处理的 TLV320AIC3254。扬声器、耳机和麦克风单独销售。SDK 中的示例应用需要两个 CC3200 LaunchPad 和 CC3200AUDBOOST (...)

用户指南: PDF
TI.com 上无现货
评估板

TLV320AIC3254EVM-K — TLV320AIC3254 评估模块 (EVM) 和 USB 主板

TLV320AIC3254EVM-K 是 TLV320AIC3254 音频编解码器的完整评估/演示套件。该套件包含 TLV320AIC3254EVM 和名为 USB-MODEVM 接口板的 USB 主板。TLV320AIC3254EVM-K 软件 AIC3254 CS 是一种直观、易于使用且功能强大的工具,用于了解、评估和控制 TLV320AIC3254。该工具专为方便您了解 TLV320AIC3254 而设计。

支持通过 TI 全面的 PurePath Studio 开发环境进行 TLV320AIC3254 软件开发。该套功能强大、易于使用的工具专为简化 TLV320AIC3xxx (...)

用户指南: PDF
TI.com 上无现货
驱动程序或库

TLV320AIC32X4SW-LINUX — 适用于 TLV320AIC32X4 的 Linux 驱动程序

Linux 驱动程序支持用于 TLV320AIC32x 器件系列的低功耗立体声编解码器,通过 I2C 和 SPI 总线以及接口与 Linux 便携式设备动态音频电源管理 (DAPM) 系统进行通信。
Linux 主线状态

Linux 主线中提供:是
可通过 git.ti.com 获取:是


Linux 源文件

与该器件关联的文件为:

  1. sound/soc/codecs/tlv320aic32x4.c
  2. sound/soc/codecs/tlv320aic32x4-i2c.c
  3. sound/soc/codecs/tlv320aic32x4-spi.c
  4. (...)
IDE、配置、编译器或调试器

AICPUREPATH_STUDIO — PurePath™ Studio 图形开发环境

PurePath™ Studio 图形开发环境是功能强大、易于使用的工具,专为具有 miniDSP/音频处理功能的音频产品的软件开发而设计。

该 GDE 允许对这些器件进行编程,以满足各种便携式音频处理应用的要求。通过使用低电平和高电平音频处理组件库来以图形方式进行编程。该 GDE 音频组件库具有以下功能:数字音量控制、混频器、多路复用器、均衡、音调控制、放大、动态范围压缩、低音升压和环绕音效。

支持软件

SLAC640 MSP430 Audio Boot Code

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器
仿真模型

TLV320AIC3254 IBIS Model (Rev. A)

SLAM153A.ZIP (118 KB) - IBIS Model
计算工具

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TLV320AIC26 具有耳机/扬声器放大器和 12 位测量 ADC 的低功耗单声道 ADC/立体声 DAC TLV320AIC28 具有 6 个音频输入和耳机/扬声器放大器的低功耗单声道 ADC/立体声 DAC TLV320AIC29 具有 6 个音频输入和耳机/扬声器放大器的低功耗单声道 ADC/立体声 DAC TLV320AIC3007 具有集成 D 级放大器的低功耗立体声编解码器 TLV320AIC31 具有 6 输入、6 输出集成耳机/扬声器放大器以及 3D 效果的低功耗立体声编解码器 TLV320AIC3100 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 TLV320AIC3101 具有 6 个输入、6 个输出、扬声器/耳机放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3104 具有 6 个输入、6 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3105 具有 6 个输入、6 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3106 具有 10 个输入、7 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3107 具有集成单声道 D 级放大器的低功耗立体声编解码器 TLV320AIC3110 具有 1.3W 立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3111 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3120 具有 miniDSP 和 2.5W 单声道 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC32 具有 6 输入、6 输出、耳机/扬声器放大器和 3D 效果的低功耗立体声编解码器 TLV320AIC3204 采用 PowerTune™ 技术的超低功耗立体声音频编解码器 TLV320AIC3206 具有 DirectPath™ 耳机放大器的低功耗立体声编解码器 TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器 TLV320AIC3256 具有 miniDSP 和 DirectPath™ 耳机放大器的极低功耗立体声编解码器 TLV320AIC33 具有 10 个输入、7 个输出、耳机/扬声器放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC34 低功耗 4 通道编解码器 TSC2100 具有立体声 DAC/带耳机/扬声器放大器的单声道 ADC 的 4 线触摸屏控制器 TSC2101 具有立体声 DAC/带耳机/扬声器放大器的单声道 ADC 的 4 线触摸屏控制器 TSC2102 具有带耳机放大器的立体声 DAC 的 4 线触摸屏控制器 TSC2117 具有低功耗单声道 ADC/立体声 DAC 的 4 线触摸屏控制器 TSC2301 具有耳机放大器的立体声编解码器的 4 线触摸屏控制器(键盘接口 + 6 个 GPIO)
音频 ADC
TLV320ADC3001 92dB SNR 低功耗立体声 ADC (ADC3001) TLV320ADC3101 支持数字麦克风且具有 miniDSP 的 92dB SNR 低功耗立体声 ADC
扬声器放大器
TAS2505 具有音频处理和单声道耳机放大器的 2W 单声道、数字和模拟输入 D 类音频放大器 TAS2505-Q1 具有音频处理功能的汽车类 2W 单声道数字或模拟输入 D 类放大器 TAS2521 具有 miniDSP 和 18mW 单声道耳机驱动器的 2W 单声道、数字和模拟输入 D 类音频放大器
计算工具

SLAR163 Audio CODEC/ADC PLL Calculator

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TLV320AIC3007 具有集成 D 级放大器的低功耗立体声编解码器 TLV320AIC3100 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 TLV320AIC3101 具有 6 个输入、6 个输出、扬声器/耳机放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3104 具有 6 个输入、6 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3104-Q1 具有 6 个音频输入引脚和 6 个音频输出驱动器的汽车类低功耗立体声音频编解码器 TLV320AIC3105 具有 6 个输入、6 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3106 具有 10 个输入、7 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3106-Q1 具有耳机放大器和增强数字效果的汽车类低功耗立体声编解码器 TLV320AIC3107 具有集成单声道 D 级放大器的低功耗立体声编解码器 TLV320AIC3109-Q1 汽车类低功耗 96kHz 单声道音频编解码器 TLV320AIC3110 具有 1.3W 立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3111 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3120 具有 miniDSP 和 2.5W 单声道 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3204 采用 PowerTune™ 技术的超低功耗立体声音频编解码器 TLV320AIC3206 具有 DirectPath™ 耳机放大器的低功耗立体声编解码器 TLV320AIC3253 具有 miniDSP 和立体声数字麦克风输入的超低功耗立体声音频编解码器 TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器 TLV320AIC3254-Q1 采用 miniDSP 和 PowerTune™ 技术的汽车类超低功耗立体声音频编解码器 TLV320AIC3256 具有 miniDSP 和 DirectPath™ 耳机放大器的极低功耗立体声编解码器 TLV320AIC34 低功耗 4 通道编解码器
音频 ADC
TLV320ADC3001 92dB SNR 低功耗立体声 ADC (ADC3001) TLV320ADC3100 适用于声控系统和便携式音频系统的低功耗立体声模数转换器 (ADC) TLV320ADC3101 支持数字麦克风且具有 miniDSP 的 92dB SNR 低功耗立体声 ADC
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
TIDA-00662 — 高性能电容传感器前端参考设计

TIDA-00662 是一款高性能电容式传感器前端参考设计。通过使用带可编程 miniDSP 功能的音频编解码器,可实现阻抗测量和相位改变检测。频域感应前端可用于压力和流量发送器应用,以及带有电容式传感器元件的任何其他应用。
设计指南: PDF
原理图: PDF
参考设计

TIDC-CC3200AUDBOOST — 用于 SimpleLink Wi-Fi CC3200 Launchpad 的 Wi-Fi 音频流应用

此 SimpleLink Wi-Fi CC3200 LaunchPad 和音频 BoosterPack 设计使新应用以及高清数字扬声器等现有应用实现 Wi-Fi 音频流功能。它可以实现从数字麦克风或立体声/单声道音频插口到另一个启用 Wi-Fi 的设备的音频采集、流处理和回放。接收到的 Wi-Fi 音频可以通过板载立体声音频插口或接线盒传输到立体声或数字扬声器。
原理图: PDF
封装 引脚 下载
VQFN (RHB) 32 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频