TLV320AIC3253
- Stereo Audio DAC with dB SNR
- 4.1mW Stereo 48ksps Playback
- PowerTune™
- Extensive Signal Processing Options
- Embedded miniDSP
- Stereo Digital Microphone Input
- Stereo Headphone Outputs
- Low Power Analog Bypass Mode
- Programmable PLL
- Integrated LDO
- 2.7mm × 2.7mm WCSP or 4mm × 4mm QFN Package
- APPLICATIONS
- Mobile Handsets
- Communication
- Portable Computing
PowerTune Is a trademark of Texas Instruments
The TLV320AIC3253 (sometimes referred to as the AIC3253) is a flexible, low-power, low-voltage stereo audio codec with digital microphone inputs and programmable outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDO and flexible digital interfaces. Extensive register-based control of power, input/output channel configuration, gains, effects, pin-multiplexing and clocks is included, allowing the device to be precisely targeted to its application.
Combined with the advanced PowerTune technology, the device can cover operations from 8kHz mono voice playback to stereo 192kHz DAC playback, making it ideal for portable battery-powered audio and telephony applications.
The record path of the TLV320AIC3253 consists of a stereo digital microphone PDM interface (not available when using SPI control interface) typically used at 64Fs or 128Fs.
The playback path offers signal processing blocks for filtering and effects, true differential output signal, flexible mixing of DAC and analog input signals as well as programmable volume controls. The TLV320AIC3253 contains two high-power output drivers which can be configured in multiple ways, including stereo, and mono BTL. The integrated PowerTune technology allows the device to be tuned to just the right power-performance trade-off. Mobile applications frequently have multiple use cases requiring very low-power operation while being used in a mobile environment. When used in a docked environment power consumption typically is less of a concern while lowest possible noise is important. With PowerTune the TLV320AIC3253 can address both cases.
The voltage supply range for the TLV320AIC3253 for analog is 1.5V–1.95V, and for digital it is 1.26V–1.95V. To ease system-level design, a low-dropout regulator (LDO) is integrated to generate the appropriate analog supply from input voltages ranging from 1.8V to . Digital I/O voltages are supported in the range of 1.1V–3.6V.
The required internal clock of the TLV320AIC3253 can be derived from multiple sources, including the MCLK pin, the BCLK pin, the GPIO pin or the output of the internal PLL, where the input to the PLL again can be derived from the MCLK pin, the BCLK or GPIO pins. Although using the internal, fractional PLL ensures the availability of a suitable clock signal, it is not recommended for the lowest power settings. The PLL is highly programmable and can accept available input clocks in the range of 512kHz to 50MHz.
The device is available in the 2.7mm × 2.7mm WCSP or the 4mm × 4mm QFN package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Ultra Low Power Stereo DAC With Embedded miniDSP 数据表 | 2009年 2月 25日 | |||
应用手册 | Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) | 2019年 12月 31日 | ||||
应用手册 | Audio Serial Interface Configurations for Audio Codecs (Rev. A) | 2019年 6月 27日 | ||||
应用手册 | TLV320AIC32x4 Sleep and Standby Modes (Rev. B) | 2014年 1月 31日 | ||||
应用手册 | Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) | 2013年 10月 28日 | ||||
EVM 用户指南 | TLV320AIC3253EVM-K User's Guide (Rev. A) | 2012年 10月 24日 | ||||
应用手册 | Adaptive Filtering 功能详解及代码实现 (Rev. A) | 2012年 4月 19日 | ||||
应用手册 | Coefficient RAM Access Mechanisms.. (Rev. D) | 2012年 1月 25日 | ||||
应用手册 | Audio Serial Interface Configurations for Audio Codecs | 2010年 9月 22日 | ||||
用户指南 | TLV320AIC3253 Application Reference Guide | 2009年 12月 3日 | ||||
应用手册 | Solving Enumeration Errors in USB Audio DAC and CODEC Designs | 2009年 10月 30日 | ||||
应用手册 | Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port | 2009年 7月 8日 | ||||
应用手册 | Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support | 2006年 7月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TLV320AIC3253EVM-K — TLV320AIC3253EVM-K 评估模块
TLV320AIC3253EVM-K 是 TLV320AIC3253 音频编解码器的完整评估/演示套件。该套件包含 TLV320AIC3253EVM 和一块名为 USB-MODEVM 接口板的基于 USB 的主板。TLV320AIC3253EVM-K 软件 AIC3253 CS 是用于了解、评估和控制 TLV320AIC3253 的一款直观、易于使用且功能强大的工具。该工具专为便于您了解 TLV320AIC3253 而设计。
支持通过 TI 综合的 PurePath Studio 开发环境来进行 TLV320AIC3253 软件开发。该套功能强大、易于使用的工具专为简化 (...)
AICPUREPATH_STUDIO — PurePath™ Studio 图形开发环境
该 GDE 允许对这些器件进行编程,以满足各种便携式音频处理应用的要求。通过使用低电平和高电平音频处理组件库来以图形方式进行编程。该 GDE 音频组件库具有以下功能:数字音量控制、混频器、多路复用器、均衡、音调控制、放大、动态范围压缩、低音升压和环绕音效。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZK) | 25 | 查看选项 |
VQFN (RGE) | 24 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。