可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能优于所比较器件的普遍直接替代产品
TLV6742 正在供货 双路、5.5V、10MHz、低噪声 (4.6nV/√Hz) 运算放大器 Higher GBW (10MHz), lower noise (5nV/√Hz), lower power (0.85mA Iq)

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2 Rail-to-rail No GBW (typ) (MHz) 7 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.75 Vn at 1 kHz (typ) (nV√Hz) 8 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0 Input bias current (max) (pA) 150000 CMRR (typ) (dB) 60 Iout (typ) (A) 0.0012 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2 Rail-to-rail No GBW (typ) (MHz) 7 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.75 Vn at 1 kHz (typ) (nV√Hz) 8 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0 Input bias current (max) (pA) 150000 CMRR (typ) (dB) 60 Iout (typ) (A) 0.0012 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Low Supply-Voltage Operation ...VCC = ±1 V Min
  • Wide Bandwidth ...7 MHz Typ at VCC± = ±2.5 V
  • High Slew Rate ...3 V/µs Typ at VCC± = ±2.5 V
  • Wide Output Voltage Swing . . . ±2.4 V Typ at VCC ± = ±2.5 V, RL = 10 k
  • Low Noise ...8 nV/Hz Typ at f = 1 kHz

  • Low Supply-Voltage Operation ...VCC = ±1 V Min
  • Wide Bandwidth ...7 MHz Typ at VCC± = ±2.5 V
  • High Slew Rate ...3 V/µs Typ at VCC± = ±2.5 V
  • Wide Output Voltage Swing . . . ±2.4 V Typ at VCC ± = ±2.5 V, RL = 10 k
  • Low Noise ...8 nV/Hz Typ at f = 1 kHz

The TLV236x devices are high-performance dual operational amplifiers built using an original Texas Instruments bipolar process. These devices can be operated at a very low supply voltage (±1 V), while maintaining a wide output swing. The TLV236x devices offer a dramatically improved dynamic range of signal conditioning in low-voltage systems. The TLV236x devices also provide higher performance than other general-purpose operational amplifiers by combining higher unity-gain bandwidth and faster slew rate. With their low distortion and low-noise performance, these devices are well suited for audio applications.

The TLV236x devices are high-performance dual operational amplifiers built using an original Texas Instruments bipolar process. These devices can be operated at a very low supply voltage (±1 V), while maintaining a wide output swing. The TLV236x devices offer a dramatically improved dynamic range of signal conditioning in low-voltage systems. The TLV236x devices also provide higher performance than other general-purpose operational amplifiers by combining higher unity-gain bandwidth and faster slew rate. With their low distortion and low-noise performance, these devices are well suited for audio applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
OPA2375 正在供货 双通道、5.5V、10MHz、低噪声 (4.6nV/√Hz)、RRO 运算放大器 This product has improved Vos, Vn, and extended temp range for low voltage applications requiring higher performance

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 High-Performance Low-Voltage Operational Amplifiers 数据表 (Rev. H) 2007年 6月 27日
应用手册 使用 TI 运算放大器调节开关模式电源电流信号 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 7月 16日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Stability Analysis Of Voltage-Feedback Op Amps, Including Compensation Technique (Rev. A) 2001年 3月 12日
应用手册 Use of Rail-to-Rail Operational Amplifiers (Rev. A) 1999年 12月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMP-PDK-EVM — 放大器高性能开发套件评估模块

放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。

AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:

  • D (SOIC-8)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV(SOT23-5 和 SOT23-6)
  • DCK(SC70-5 和 SC70-6)
用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
评估板

DUAL-DIYAMP-EVM — 双通道通用自制 (DIY) 放大器电路评估模块

DUAL-DIYAMP-EVM 是独特的评估模块 (EVM) 系列,可为工程师和 DIY 爱好者提供现实生活中的放大器电路,使您能够快速完成设计概念评估和仿真验证。它专为采用行业标准 SOIC-8 封装的双封装运算放大器而设计。它可实现各种电路配置,例如反相和同相放大器、Sallen Key 滤波器、多反馈滤波器、具有基准缓冲器的差动放大器、具有双反馈的 RISO、单端输入至差动输出、差动输入至差动输出、2 个运算放大器仪表放大器和并联运算放大器。

DUAL-DIYAMP-EVM 系列可实现快速、方便的原型设计,并且使用常用的 0805 或 0603 (...)
用户指南: PDF
TI.com 上无现货
仿真模型

TLV2362 PSpice Model

SLOJ137.ZIP (2 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
TIDA-01565 — 有线或 MUX 和 PGA 参考设计

该板演示了 OPA837 运算放大器的有线 OR 多路复用器 (MUX) 和可编程增益放大器 (PGA) 应用。这些应用通过放大器的高阻抗输出和高阻抗反相输入实现(处于断电 (PD) 模式)。可以使用板载双列直插式封装 (DIP) 开关或 SMA 连接器的晶体管逻辑输入来选择多路复用器或 PGA 的输出。该板兼容单电源或双电源,电压高达 5.25V。输出端包含一个可选的噪声滤波器,用于消除带宽较低的 PGA 设计的宽带噪声。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频