TLK111
- Fully Pin Compatible with the TLK110 Device
- Low Power Consumption:
- Single Supply: <205mW PHY, 275mW with
Center Tap (Typical) - Dual Supplies: <126mW PHY, 200mW with
Center Tap (Typical)
- Single Supply: <205mW PHY, 275mW with
- Programmable Power Back Off to reduce PHY
power up to 20% in systems with shorter cables - IEEE 1588 SFD indication enables time stamping
by a controller or processor - Low deterministic latency supports IEEE1588
implementation - Cable Diagnostics
- Programmable Fast Link Down Modes, <10µs
reaction time - Variable I/O voltage range: 1.8V to 3.3V
- 3.3-V MAC Interface
- Fixed TX Clock to XI, with programmable phase
shift - Auto-MDIX for 10/100Mbs
- Energy Detection Mode
- 25 MHz Clock Out
- MII and RMII Capabilities
- IEEE 802.3u MII
- IEEE 802.3u Auto-Negotiation and Parallel
Detection - Error-Free 100Base-T Operation up to 150 Meters
Under Typical Conditions - Error-Free 10Base-T Operation up to 300 Meters
Under Typical Conditions - Serial Management Interface
- IEEE 802.3u ENDEC, 10Base-T
Transceivers and Filters - IEEE 802.3u PCS, 100Base-TX Transceivers
- IEEE 1149.1 JTAG
- Integrated ANSI X3.263 Compliant TP-PMD
Physical Sublayer with Adaptive Equalization and
Baseline Wander Compensation - Programmable LED Support Link, 10/100Mbs
Mode, Activity, and Collision Detect - 10/100Mbs Packet BIST (Built in Self Test)
- HBM ESD protection on RD± and TD± of 16kV
- 48-pin LQFP Package (7mm) × (7mm)
The TLK111 is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling. This device integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The TLK111 supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).
The TLK111 is designed for power-supply flexibility, and can operate with a single 3.3V power supply or with combinations of 3.3V and 1.55V power supplies for reduced power operation.
The TLK111 uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. This device not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.
The TLK111 Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100m cable length, or the extended 150m, error-free cable reach of the TLK111. For more detail, see application note SLLA328.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLK111 PHYTER Industrial Temperature 10/100Mbs Ethernet Physical Layer Transceiver 数据表 (Rev. C) | PDF | HTML | 2014年 11月 10日 | ||
应用手册 | Selection and specification of crystals for Texas Instruments ethernet physical | 2019年 2月 6日 | ||||
EVM 用户指南 | TLK111EVM User's Guide | 2014年 7月 4日 | ||||
用户指南 | TLK1xx Software GUI | 2013年 8月 15日 | ||||
EVM 用户指南 | TLK111 Customer EVM | 2013年 8月 13日 | ||||
应用手册 | TLK1XX Design & Layout Guide (Rev. A) | 2012年 8月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ETHERNET-SW — 以太网 PHY Linux 驱动程序和工具
此 USB-2-MDIO 软件支持您在调试和原型设计期间直接访问寄存器。 此工具支持所有 TI 以太网 PHY。
启用驱动程序支持
使用“make menuconfig”(也可以使用“make xconfig”或“make nconfig”)配置内核
Menuconfig 位置
//更改以下示例中的符号字段以匹配器件型号
Symbol: DP83848_PHY [=y]
Type: tristate
Prompt: (...)
USB-2-MDIO — USB-2-MDIO Tool v1.0
The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers. The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI. The (...)
支持的产品和硬件
产品
以太网 PHY
硬件开发
评估板
开发套件
软件
驱动程序或库
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
LQFP (PT) | 48 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点