主页 接口 以太网 IC 以太网 PHY

具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器

TLK105L 不推荐用于新设计
虽然我们会继续生产此产品供先前的设计使用,但不推荐在新设计中使用此产品。请考虑从这些替代产品中选择一款:
open-in-new 比较替代产品
功能与比较器件相似
DP83822IF 正在供货 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 The DP83822IF device is a pin-compatible upgrade of the TLK105 with fiber support.

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 2 ESD HBM (kV) 16
Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 2 ESD HBM (kV) 16
VQFN (RHB) 32 25 mm² 5 x 5
  • Low-Power Consumption:
    • Single Supply: <205 mW PHY, 275 mW With Center Tap (Typical)
    • Dual Supplies: <126 mW PHY, 200 mW With Center Tap (Typical)
  • Programmable Power Back Off to Reduce PHY Power up to 20% in Systems With Shorter Cables
  • IEEE 1588 SFD Indication Enables Time Stamping by a Controller or Processor
  • Low Deterministic Latency Supports IEEE1588 Implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10 µs Reaction Time
  • Variable I/O voltage range: 3.3V, 2.5V, 1.8V
  • MAC Interface I/O voltage range:
    • MII I/O voltage range: 3.3V, 2.5V, 1.8V
    • RMII I/O voltage range: 3.3V, 2.5V
  • Fixed TX Clock to XI, With Programmable Phase Shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, Activity
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD Protection on RD± and TD± of 16 kV
  • 32-pin VQFN (5 mm) × (5 mm)
  • Low-Power Consumption:
    • Single Supply: <205 mW PHY, 275 mW With Center Tap (Typical)
    • Dual Supplies: <126 mW PHY, 200 mW With Center Tap (Typical)
  • Programmable Power Back Off to Reduce PHY Power up to 20% in Systems With Shorter Cables
  • IEEE 1588 SFD Indication Enables Time Stamping by a Controller or Processor
  • Low Deterministic Latency Supports IEEE1588 Implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10 µs Reaction Time
  • Variable I/O voltage range: 3.3V, 2.5V, 1.8V
  • MAC Interface I/O voltage range:
    • MII I/O voltage range: 3.3V, 2.5V, 1.8V
    • RMII I/O voltage range: 3.3V, 2.5V
  • Fixed TX Clock to XI, With Programmable Phase Shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, Activity
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD Protection on RD± and TD± of 16 kV
  • 32-pin VQFN (5 mm) × (5 mm)

The TLK10xL is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The device supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The device is designed for power-supply flexibility, and can operate with a single 3.3-V power supply or with combinations of 3.3-V and 1.55-V power supplies for reduced power operation.

The TLK10xL uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. The TLK10xL not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK10xL Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100-m cable length, or the extended 150m, error-free cable reach of the TLK10xL. For more detail, see application note SLLA328.

The TLK10xL is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The device supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The device is designed for power-supply flexibility, and can operate with a single 3.3-V power supply or with combinations of 3.3-V and 1.55-V power supplies for reduced power operation.

The TLK10xL uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. The TLK10xL not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK10xL Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100-m cable length, or the extended 150m, error-free cable reach of the TLK10xL. For more detail, see application note SLLA328.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TLK10xL Industrial Temp, Single Port 10/100Mbs Ethernet Physical Layer Transceiver 数据表 (Rev. D) PDF | HTML 2016年 4月 27日
应用手册 Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
EVM 用户指南 TLK10xL EVM User Guide 2014年 7月 2日
用户指南 TLK1xx Software GUI 2013年 8月 15日
EVM 用户指南 TLK105/6L EVM 2013年 8月 12日
更多文献资料 以太网 10/100 物理层器件 (PHY) 2013年 6月 18日
应用手册 TLK1XX Design & Layout Guide (Rev. A) 2012年 8月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

代码示例或演示

SLLC438 TLK10xL, TLK111 Sample Code

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
驱动程序或库

ETHERNET-SW — 以太网 PHY Linux 驱动程序和工具

德州仪器 (TI) 以太网物理层 (PHY) 收发器的 Linux 驱动程序支持通过串行管理接口 (MDC/MDIO) 进行通信,用于配置和读取 PHY 寄存器。

USB-2-MDIO 软件支持您在调试和原型设计期间直接访问寄存器。  此工具支持所有 TI 以太网 PHY。

启用驱动程序支持

使用“make menuconfig”(也可以使用“make xconfig”或“make nconfig”)配置内核

Menuconfig 位置

//更改以下示例中的符号字段以匹配器件型号
Symbol: DP83848_PHY [=y]
Type: tristate
Prompt: (...)

用户指南: PDF
支持软件

SLLC439 TLK1XX_Customer_SW

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
支持软件

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83561-SP 具有 SEFI 监控套件的航天级 (QMLV-RHA) 10/100/1000 以太网 PHY DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83815 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter) DP83816 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83816EX 具有扩展温度范围的 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83822H 具有 16kV ESD 保护、支持工作温度范围的耐用型低功耗 10/100Mbps 以太网 PHY 收发器 DP83822HF 具有光纤接口和 16kV ESD 保护、支持工作温度范围的耐用型 10/100Mbps 以太网 PHY 收发器 DP83822I 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83822IF 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83825I 具有 50MHz 时钟输出且外形尺寸超小 (3mm x 3mm) 的低功耗 10/100Mbps 以太网 PHY 收发器 DP83826E 具有 MII 接口和 ENHANCED 模式的低延迟 10/100Mbps 以太网 PHY DP83826I 具有工业温度范围、MII 接口和 ENHANCED 模式的低延迟 10/100Mbps PHY DP83843 具有光纤和 AUI 支持的 10/100Mbps 以太网 PHY 收发器 DP83846A 单端口 10/100 DsPHYTER 以太网物理层收发器 DP83847 10/100Mbps 以太网 PHY 收发器,具有可耐受 5V 电压的 I/O DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层 DP83848-HT 高温 PHYTER 单端口 10/100Mb/s PHYTER 以太网物理层 DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848H 采用 40 引脚 QFN 封装、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848J 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848K 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848M 具有 25MHz 时钟输出和商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848Q-Q1 汽车 2 级、10/100Mbps 以太网 PHY 收发器 DP83848T 具有 25MHz 时钟输出和工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848VYB 具有 JTAG 接口的高温低功耗 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83849C 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849I 支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849ID 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849IF 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83865 千兆位 10/100/1000 PHYTER V 以太网物理层收发器 DP83867CR 采用小型 QFN 封装的低功耗、耐用型千兆以太网 PHY 收发器 DP83867CS 支持 SGMII 接口的低功耗、耐用型千兆位以太网 PHY 收发器 DP83867E 具有 SGMII 接口、支持工作温度范围的耐用型低延迟千兆位以太网 PHY 收发器 DP83867IR 具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83867IS 支持 SGMII 接口、具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83869HM 具有铜缆和光纤接口、支持工作温度范围的高抗扰性千兆位以太网 PHY 收发器 DP83910A CMOS 串行网络接口 (SNI) DP83TC811R-Q1 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器 DP83TC811S-Q1 具有 xMII 支持和诊断工具套件的汽车类 1 级低功耗 100BASE-T1 以太网 PHY 收发器 DP83TC812R-Q1 符合 TC-10 标准且具有 RGMII 的 100BASE-T1 汽车以太网 PHY DP83TC812S-Q1 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY DP83TC813R-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY DP83TC813S-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII) DP83TC814R-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY DP83TC814S-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L 以太网 PHY DP83TG720R-Q1 具有 RGMII 的 1000BASE-T1 汽车以太网 PHY DP83TG720S-Q1 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车类以太网 PHY TLK100 工业以太网 PHY TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK110 工业 10/100 以太网 PHY TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
硬件开发
评估板
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M 以太网物理层评估模块
开发套件
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
软件
驱动程序或库
ETHERNET-SW 以太网 PHY Linux 驱动程序和工具
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDEP0025 — 用于工业通信和电机控制的单芯片驱动器

该参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了硬件接口。该平台还使您能够在各种工业自动化设备中实现实时 EtherCAT 通信标准。该平台可以在工业自动化、工厂自动化或工业通信等应用中实现具有小占用空间、低功耗和单芯片解决方案的设计。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0039 — 适用于 AM437x 通信开发平台的 Sercos III 从设备参考设计

TIDEP0039 适用于 AM437x 通信开发平台的 Sercos III 从设备参考设计将德州仪器 (TI) 的 AM437x Sitara 处理器系列与 Sercos III 媒体访问控制 (MAC) 层整合为单个片上系统 (SoC) 解决方案。TIDEP0039 面向 Sercos III 从设备通信,使设计人员能够对广泛的工业自动化设备实施实时 Sercos III 通信标准。此设计基于 TMDXIDK437X 工业开发套件 (IDK)。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0035 — 具有集成 HIPERFACE DSL 主接口的 ARM MPU 参考设计

该参考设计在工业通信子系统 (PRU-ICSS) 上实现了 HIPERFACE DSL 主协议。利用两线制接口,可以将位置反馈线集成到电机电缆中。该参考设计包含 AM437x PRU-ICSS 固件和 TIDA-00177 收发器参考设计。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0050 — EnDat 2.2 系统参考设计

此参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了 EnDat 2.2 主协议栈和硬件接口。此设计由 EnDat 2.2 主协议栈、使用 RS-485 收发器的半双工通信,以及在 Sitara AM437x 工业开发工具包上实现的线路终端组成。此设计经过充分测试,符合 HEIDENHAIN EnDat 2.2 标准。除了 EnDat 位置反馈之外,AM437x IDK 还能够支持工业通信和电机驱动,如 AM437x 单芯片电机控制设计指南中所述。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0064 — 支持 PRU-ICSS 的实时以太网跟踪器参考设计

实时以太网和工业以太网用于在工厂自动化楼层中控制自动化生产。监控这些区域的以太网流量是一种必要的维护和错误分析方法。TIDEP0064 参考设计是一款针对可编程实时装置和工业通信子系统 (PRU-ICSS) 的实时以太网跟踪器实施,该实施在工业以太网网络内用作无源跟踪器,可在不改变以太网流量的情况下监控和记录所有以太网帧(包括帧时间戳)。此参考设计可支持客户构建相应产品,来完成工厂自动化和工业通信中的网络分析。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0079 — 基于 Sitara AM57x 千兆位以太网和 PRU-ICSS(具有“时间触发发送”功能)的 EtherCAT® 参考设计

TIDEP0079 参考设计展示了采用来自 Acontis 的 EC-主站协议栈在 Sitara™ AM572x 处理器上运行的 EtherCAT® 主接口。此 EtherCAT 主站解决方案可用于基于 EtherCAT 的 PLC 或运动控制应用。EtherCAT 主站在 AM572x 处理器的以太网交换机端口和 PRU-ICSS 以太网端口上均可配置,从而让设计人员在器件上灵活使用 2 个交换机端口或 4 个 PRU-ICSS 以太网端口中的任何端口。对于交换机端口和 PRU-ICSS 以太网端口,此 EtherCAT 主站实施均可实现小于 100µs (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP-0075 — 工业通信网关 PROFINET IRT 转 PROFIBUS 主设备参考设计

PROFINET 可实现高速、确定性通信和企业连接,因此正在成为自动化领域的主要工业以太网协议。但是,PROFIBUS 是世界上常用的现场总线协议,出于保护过往投资的原因,该协议在未来许多年内仍会占有重要地位并将得到沿用。认识到制炼厂中的混合特性,此参考设计是将现有现场总线技术迁移到基于 Sitara™ AM57x 处理器的可编程实时单元和工业通信子系统 (PRU-ICSS) 的实时以太网网络的一个组成部分。此设计在 AM572x 上演示了 PROFIBUS 主设备和 PROFINET IRT 设备,协议栈同时在 ARM Cortex-A15 核心上运行,而整个 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0074 — 适用于 IEC61850 GOOSE 转发的数据包处理引擎参考设计

TIDEP0074 参考设计演示了基于从 PRU-ICSS 接收到的 GOOSE 数据包的 Ethertype、MAC 地址和应用 ID (APPID),在 AM572x 的 M4 内核中实现的数据包切换和过滤逻辑。会对数据包进行过滤并将其路由到目标地址,以便在专用内核中为变电站通信标准 IEC 61580 中定义的时间关键型事件提供服务。该设计还展示了 AM572x 的 ARM Cortex™-A15、Cortex™-M4 和 DSP C66x™ 内核之间的多内核通信(Linux 运行在 A15 内核上,TI-RTOS 运行在 M4 和 DSP 内核上)。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0078 — 适用于 AM572x 的 OPC UA 数据访问服务器参考设计

OPC UA 是一种工业机器对机器协议,设计用于在工业 4.0 下连接的所有机器之间实现互操作性和通信。此参考设计演示了 Matrikon OPC™ OPC UA 服务器开发工具包 (SDK) 的使用方法,允许使用嵌入在项目或设计中运行的 OPC-UA 数据访问 (DA) 服务器进行通信。OPC UA DA 处理实时数据,适用于时间对数据而言至关重要的工业自动化应用。提供了一个参考 OPC UA 服务器部署,用于访问 AM572x IDK 的 GPIO 功能。可以扩展参考代码,以便提供 AM572x IDK 板可以访问的任何数据的 OPC UA 接口,包括通过 (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
VQFN (RHB) 32 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频