具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器

TLK105L 不推荐用于新设计
该产品会持续为现有客户提供。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相似
DP83822IF 正在供货 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 The DP83822IF device is a pin-compatible upgrade of the TLK105 with fiber support.

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 2 ESD HBM (kV) 16
Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 2 ESD HBM (kV) 16
VQFN (RHB) 32 25 mm² 5 x 5
  • Low-Power Consumption:
    • Single Supply: <205 mW PHY, 275 mW With Center Tap (Typical)
    • Dual Supplies: <126 mW PHY, 200 mW With Center Tap (Typical)
  • Programmable Power Back Off to Reduce PHY Power up to 20% in Systems With Shorter Cables
  • IEEE 1588 SFD Indication Enables Time Stamping by a Controller or Processor
  • Low Deterministic Latency Supports IEEE1588 Implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10 µs Reaction Time
  • Variable I/O voltage range: 3.3V, 2.5V, 1.8V
  • MAC Interface I/O voltage range:
    • MII I/O voltage range: 3.3V, 2.5V, 1.8V
    • RMII I/O voltage range: 3.3V, 2.5V
  • Fixed TX Clock to XI, With Programmable Phase Shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, Activity
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD Protection on RD± and TD± of 16 kV
  • 32-pin VQFN (5 mm) × (5 mm)
  • Low-Power Consumption:
    • Single Supply: <205 mW PHY, 275 mW With Center Tap (Typical)
    • Dual Supplies: <126 mW PHY, 200 mW With Center Tap (Typical)
  • Programmable Power Back Off to Reduce PHY Power up to 20% in Systems With Shorter Cables
  • IEEE 1588 SFD Indication Enables Time Stamping by a Controller or Processor
  • Low Deterministic Latency Supports IEEE1588 Implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10 µs Reaction Time
  • Variable I/O voltage range: 3.3V, 2.5V, 1.8V
  • MAC Interface I/O voltage range:
    • MII I/O voltage range: 3.3V, 2.5V, 1.8V
    • RMII I/O voltage range: 3.3V, 2.5V
  • Fixed TX Clock to XI, With Programmable Phase Shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, Activity
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD Protection on RD± and TD± of 16 kV
  • 32-pin VQFN (5 mm) × (5 mm)

The TLK10xL is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The device supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The device is designed for power-supply flexibility, and can operate with a single 3.3-V power supply or with combinations of 3.3-V and 1.55-V power supplies for reduced power operation.

The TLK10xL uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. The TLK10xL not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK10xL Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100-m cable length, or the extended 150m, error-free cable reach of the TLK10xL. For more detail, see application note SLLA328.

The TLK10xL is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The device supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The device is designed for power-supply flexibility, and can operate with a single 3.3-V power supply or with combinations of 3.3-V and 1.55-V power supplies for reduced power operation.

The TLK10xL uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. The TLK10xL not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK10xL Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100-m cable length, or the extended 150m, error-free cable reach of the TLK10xL. For more detail, see application note SLLA328.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 TLK10xL Industrial Temp, Single Port 10/100Mbs Ethernet Physical Layer Transceiver 数据表 (Rev. D) PDF | HTML 2016年 4月 27日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点