TLC5927-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device Temperature Grade 1: –40°C to 125°C
- 16 Constant-Current Output Channels
- Output Current Adjusted By External Resistor
- Constant Output Current Range: 5 mA to 120 mA
- Constant Output Current Invariant to Load Voltage
Change - Open Load, Shorted Load, and Overtemperature
Detection - 256-Step Programmable Global Current Gain
- Excellent Output Current Accuracy:
- Between Channels: < ±6% (Maximum),
10 mA to 50 mA - Between ICs: < ±6% (Maximum),
10 mA to 50 mA
- Between Channels: < ±6% (Maximum),
- 30-MHz Clock Frequency
- Schmitt-Trigger Input
- 3.3-V or 5-V Supply Voltage
- Thermal Shutdown for Overtemperature
Protection - ESD Performance: 2-kV HBM
The TLC592x-Q1 Constant-Current LED Sink Drivers is designed to work alone or cascaded. Because each output is independently controlled, they can be programmed to be on or off by the user. The high LED voltage (VLED) allows for the use of a single LED per output or multiple LEDs on a single string. With independently controlled outputs supplied with constant current, the LEDs can be combined in parallel to create higher currents on a single string. The constant sink current for all channels is set through a single external resistor. This allows different LED drivers in the same application to sink various currents which provides optional implementation of multi-color LEDs. An additional advantage of the independent outputs is the ability to leave unused channels floating. The flexibility of the TLC592x-Q1 LED driver is ideal for applications such as (but not limited to): automotive LED lighting, 7-segment displays, scrolling single color displays, gaming machines, white goods, video billboards and video panels.
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLC592x-Q1 16-Channel Constant-Current LED Sink Drivers 数据表 (Rev. A) | PDF | HTML | 2015年 7月 31日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 24 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。