TLC59208F
- Eight LED Drivers (Each Output Programmable at OFF,
ON, Programmable LED Brightness, Programmable Group
Dimming/Blinking Mixed With Individual LED Brightness) - Eight Open-Drain Output Channels
- 256-Step (8-Bit) Linear Programmable Brightness Per
LED Output Varying From Fully Off (Default) to Maximum
Brightness Using a 97-kHz PWM Signal - 256-Step Group Brightness Control Allows General
Dimming [Using a 190-Hz PWM Signal From Fully Off
to Maximum Brightness (Default)] - 256-Step Group Blinking With Frequency Programmable
From 24 Hz to 10.73 s and Duty Cycle From 0% to 99.6% - 64 Programmable Slave Addresses Using Three Hardware
Address Pins - Four Software Programmable I2C Bus Addresses
(One LED Group Call Address and Three LED Sub Call
Addresses) Allow Groups of Devices to be Simultaneously
Addressed Any Combination (For Example, One Register
Used for ‘All Call’ so That All the TLC59208Fs
on the I2C Bus Can be Simultaneously Addressed
and the Second Register Used for Three Different Addresses
so That One Third of All Devices on the Bus Can be
Simultaneously Addressed) - Software Enable and Disable for I2C Bus
Address - Software Reset Feature (SWRST Call) Allows the Device
to be Reset Through the I2C Bus - Up to 14 Possible Hardware Adjustable Individual I2C
Bus Addresses Per Device so That Each Device Can be
Programmed - Up to 64 Possible Hardware Adjustable Individual I2C
Bus Addresses Per Device so That Each Device Can be
Programmed Individually - Output State Change Programmable on the Acknowledge or
the STOP Command to Update Outputs Byte-by-Byte or All
at the Same Time (Default to ) - Maximum Output Current: 50 mA
- Maximum Output Voltage: 17 V
- 25-MHz Internal Oscillator Requires no External Components
- 1-MHz Fast-Mode Plus (FM+) Compatible I2C
Bus Interface With 30-mA High Drive Capability
on SDA Output for Driving High Capacitive Buses - Internal Power-On Reset
- Noise Filter on SCL/SDA Inputs
- No Glitch on Power Up
- Active-Low Reset (RESET)
- Supports Hot Insertion
- Low Standby Current
- 3.3-V or 5-V Supply Voltage
- 5.5-V Tolerant Inputs
- Packages Offered: 16-Pin Thin Shrink Small-Outline Package
[TSSOP (PW)], 16-Pin Quad Flatpack No Lead [QFN (RGY)] - –40°C to 85°C Operation
The TLC59208F is an I2C bus controlled 8-bit LED driver optimized for red/green/blue/amber (RGBA) color mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0% to 99.6% to allow the LED to be set to a specific brightness value.
An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0% to 99.6% that is used to either dim or blink all LEDs with the same value.
Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The TLC59208F operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17 V tolerant. LEDs can be directly connected to the TLC59208F device outputs.
Software programmable LED Group and three Sub Call I2C bus addresses allow all or defined groups of TLC59208F devices to respond to a common I2C bus address, allowing for example, all the same color LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C bus commands.
Three hardware address pins allow up to 64 devices on the same bus.
The software reset (SWRST) Call allows the master to perform a reset of the TLC59208F through the I2C bus, identical to the power-on reset (POR) that initializes the registers to their default state causing the outputs to be set high (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLC59208F 8-Bit Fm+ I2C Bus LED Driver 数据表 (Rev. A) | PDF | HTML | 2015年 11月 30日 | ||
白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 | |||
应用手册 | How to Select a RGB LED Driver | 2019年 8月 8日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 16 | 查看选项 |
VQFN (RGY) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。