TLC59108F
- Eight LED Drivers (Each Output Programmable at
OFF, ON, Programmable LED Brightness,
Programmable Group Dimming and Blinking
Mixed With Individual LED Brightness) - Eight Open-Drain Output Channels
- 256-Step (8-Bit) Linear Programmable Brightness
Per LED Output Varying From Fully Off (Default)
to Maximum Brightness Using a 97-kHz PWM
Signal - 256-Step Group Brightness Control Allows
General Dimming [Using a 190-Hz PWM Signal
From Fully Off to Maximum Brightness (Default)] - 256-Step Group Blinking With Frequency
Programmable From 24 Hz to 10.73 s and Duty
Cycle From 0% to 99.6% - Four Software Programmable I2C Bus Addresses
(One LED Group Call Address and Three LED
Sub Call Addresses) Allow Groups of Devices to
be Simultaneously Addressed Any Combination
(For Example, One Register Used for so
That All the TLC59108Fs on the I2C Bus Can be
Simultaneously Addressed and the Second
Register Used for Three Different Addresses so
That One Third of All Devices on the Bus Can be
Simultaneously Addressed) - Software Enable and Disable for I2C Bus Address
- Software Reset Feature (SWRST Call) Allows the
Device to be Reset Through the I2C Bus - Up to 14 Hardware Selectable I2C Bus Addresses
so That Each Device Can be Programmed
Individually - Output State Change Programmable on the
Acknowledge or the STOP Command to Update
Outputs Byte-by-Byte or All at the Same Time
(Default to Change on STOP) - Maximum Output Current: 120 mA
- Maximum Output Voltage: 17 V
- 25-MHz Internal Oscillator Requires No External
Components - 1-MHz Fast-Mode Plus (FM+) Compatible I2C Bus
Interface With 30 mA High Drive Capability on
SDA Output for Driving High Capacitive Buses - Internal Power-On Reset
- Noise Filter on SCL/SDA Inputs
- No Glitch on Power Up
- Active-Low Reset (RESET)
- Supports Hot Insertion
The TLC59108F device is an I2C bus controlled 8-bit LED driver optimized for red, green, blue, or amber (RGBA) color-mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0% to 99.6% to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0% to 99.6% that is used to either dim or blink all LEDs with the same value.
Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The TLC59108F operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17-V tolerant. LEDs can be directly connected to the TLC59108F device outputs.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLC59108F 8-Bit FM+ I2C Bus LED Driver 数据表 (Rev. B) | PDF | HTML | 2015年 12月 30日 | ||
白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 | |||
应用手册 | How to Select a RGB LED Driver | 2019年 8月 8日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。