TL5001A

正在供货

具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM5155 正在供货 2.2MHz 宽输入电压、1.5A MOSFET 驱动器、非同步升压控制器 Wider operating range; smaller solution size and higher efficiency with low power dissipation

产品详情

Vin (min) (V) 3.6 Vin (max) (V) 40 Iout (max) (A) 3 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Topology Boost, Buck, Flyback, Forward Rating Automotive, Catalog Vout (min) (V) 1 Vout (max) (V) 50 Iq (typ) (A) 0.0011 Duty cycle (max) (%) 100
Vin (min) (V) 3.6 Vin (max) (V) 40 Iout (max) (A) 3 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Topology Boost, Buck, Flyback, Forward Rating Automotive, Catalog Vout (min) (V) 1 Vout (max) (V) 50 Iq (typ) (A) 0.0011 Duty cycle (max) (%) 100
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Complete PWM Power Control
  • 3.6-V to 40-V Operation
  • Internal Undervoltage-Lockout Circuit
  • Internal Short-Circuit Protection
  • Oscillator Frequency . . . 20 kHz to 500 kHz
  • Variable Dead Time Provides Control Over Total Range
  • ±3% Tolerance on Reference Voltage (TL5001A)
  • Available in Q-Temp Automotive
           HighRel Automotive Applications
           Configuration Control / Print Support
           Qualification to Automotive Standards

  • Complete PWM Power Control
  • 3.6-V to 40-V Operation
  • Internal Undervoltage-Lockout Circuit
  • Internal Short-Circuit Protection
  • Oscillator Frequency . . . 20 kHz to 500 kHz
  • Variable Dead Time Provides Control Over Total Range
  • ±3% Tolerance on Reference Voltage (TL5001A)
  • Available in Q-Temp Automotive
           HighRel Automotive Applications
           Configuration Control / Print Support
           Qualification to Automotive Standards

The TL5001 and TL5001A incorporate on a single monolithic chip all the functions required for a pulse-width-modulation (PWM) control circuit. Designed primarily for power-supply control, the TL5001/A contains an error amplifier, a regulator, an oscillator, a PWM comparator with a dead-time-control input, undervoltage lockout (UVLO), short-circuit protection (SCP), and an open-collector output transistor. The TL5001A has a typical reference voltage tolerance of ±3% compared to ±5% for the TL5001.

The error-amplifier common-mode voltage ranges from 0 V to 1.5 V. The noninverting input of the error amplifier is connected to a 1-V reference. Dead-time control (DTC) can be set to provide 0% to 100% dead time by connecting an external resistor between DTC and GND. The oscillator frequency is set by terminating RT with an external resistor to GND. During low VCC conditions, the UVLO circuit turns the output off until VCC recovers to its normal operating range.

The TL5001C and TL5001AC are characterized for operation from –20°C to 85°C. The TL5001I and TL5001AI are characterized for operation from –40°C to 85°C. The TL5001Q and TL5001AQ are characterized for operation from –40°C to 125°C. The TL5001M and TL5001AM are characterized for operation from –55°C to 125°C.

The TL5001 and TL5001A incorporate on a single monolithic chip all the functions required for a pulse-width-modulation (PWM) control circuit. Designed primarily for power-supply control, the TL5001/A contains an error amplifier, a regulator, an oscillator, a PWM comparator with a dead-time-control input, undervoltage lockout (UVLO), short-circuit protection (SCP), and an open-collector output transistor. The TL5001A has a typical reference voltage tolerance of ±3% compared to ±5% for the TL5001.

The error-amplifier common-mode voltage ranges from 0 V to 1.5 V. The noninverting input of the error amplifier is connected to a 1-V reference. Dead-time control (DTC) can be set to provide 0% to 100% dead time by connecting an external resistor between DTC and GND. The oscillator frequency is set by terminating RT with an external resistor to GND. During low VCC conditions, the UVLO circuit turns the output off until VCC recovers to its normal operating range.

The TL5001C and TL5001AC are characterized for operation from –20°C to 85°C. The TL5001I and TL5001AI are characterized for operation from –40°C to 85°C. The TL5001Q and TL5001AQ are characterized for operation from –40°C to 125°C. The TL5001M and TL5001AM are characterized for operation from –55°C to 125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS40200 正在供货 宽输入非同步降压直流/直流控制器 Similar to TL5001A but with an internal P-FET driver and additional features.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 Pulse-Width-Modulation Control Circuits 数据表 (Rev. F) 2002年 1月 31日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
用户指南 Designing Low-Cost Buck Regulators Using The TL5001A 1999年 6月 23日
应用手册 TMS320C62x/67x Power Supply Solutions for 1-2 DSPs Using the TL5001A and TPS7133 (Rev. A) 1999年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC controllers (external FET)
LM3017 具有真正关断 (True Shutdown) 功能的高效低侧控制器 LM3478 2.97V~40V 宽输入范围升压/SEPIC/反激式直流/直流控制器 LM3478Q-Q1 适用于开关稳压器且具有 10µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3481 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3481-Q1 符合 AEC-Q100 标准的 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3488 适用于开关稳压器的 2.97V 至 40V 宽输入电压低侧 N 沟道控制器 LM3488Q-Q1 适用于开关稳压器且具有 5µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3524D 40V、0.2A 350KHz PWM 控制器 LM3578A 用于降压、升压、终端(具体取决于应用)的 2V 至 40V 开关稳压器 LM5020 13V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器 LM5022 6V 至 60V 宽输入电压、电流模式升压、SEPIC 和反激式控制器 TL1451 双脉宽调制控制电路 TL1451A 具有宽输入电压范围的 3.6V 至 50V 双通道控制器 TL1451A-EP 增强型产品双路脉宽调制控制电路 TL1451A-Q1 符合 AEC-Q100 标准的 3.6V 至 50V 双通道 PWM 控制器 TL5001 具有宽输入范围、基准容差为 ±5%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A-Q1 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001M 具有宽输入范围、基准容差为 ±5%、工作温度范围为 -55°C 至 125°C 的 PWM 控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS43000 多拓扑(降压、升压、sepic)高频直流/直流控制器 TPS55010 具有集成 FET 的 2.95V 至 6V 输入、2W、隔离式直流/直流转换器 UC2572 负输出反激脉宽调制器
AC/DC & DC/DC converters (integrated FET)
LM25017 7.5-48V 宽输入电压,650mA 恒定导通时间同步降压稳压器 LM25018 7.5-48V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM25019 7.5-48V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM2577 3.5V 至 40V、3A 低元件数升压稳压器 LM2585 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2586 具有频率同步功能的 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2587 4V 至 40V 宽输入电压、5A 降压反激稳压器 LM2588 具有频率同步功能的 4V 至 40V、5A 升压宽输入电压反激式稳压器 LM2621 1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流 LM2623 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2623-Q1 符合 AEC-Q100 标准的 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2735 520kHz/1.6MHz 高空间利用率的升压和 SEPIC 直流/直流稳压器 LM2735-Q1 符合 AEC-Q100 标准、高空间利用率的 520kHz、1.6MHz 升压和 SEPIC 直流/直流稳压器 LM34925 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、100mA 集成二次侧偏置稳压器 LM34926 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、300mA 集成二次侧偏置稳压器 LM34927 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、600mA 集成二次侧偏置稳压器 LM5000 3.1-40V 宽输入电压、2A 电流模式非同步升压稳压器 LM5001 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5001-Q1 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5002 3.1V 至 75V 宽输入电压、0.5A 电流模式升压、反激式、Sepic 转换器 LM5015 4.25-75V、单片双开关正向 DC-DC 稳压器 LM5017 7.5V-100V 宽输入电压、600mA 恒定导通时间同步降压稳压器 LM5018 7.5V-100V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM5019 7.5-100V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM5160 LM5160 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5160-Q1 65V 宽输入、2A 同步降压/Fly-Buck™ 转换器 LM5160A LM5160A 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5161 4.5V 至 100V 宽输入电压、1A 同步降压/Fly-Buck 转换器 LM78S40 1.5A 可调节升压、降压或反向稳压器 TPS55340 5A、40V 宽输入电压升压、反激式和 SEPIC 转换器 TPS55340-EP 增强型集成式 5A、40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS55340-Q1 符合 AEC-Q100 标准的集成式 5A 40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS61175 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器 TPS61175-Q1 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
封装 引脚 下载
PDIP (P) 8 查看选项
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频