TL431B (正在供货)

可调节精密并联稳压器

可调节精密并联稳压器 - TL431B
数据表
 

备选器件推荐

  • ATL431  -  30X lower Ik (35uA max), as well as improved stability.
  • TLV431  -  Vout (12V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages, Vref=1.24, 2% trim accuracy.
  • TLVH431  -  Wider range for Vout (18V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages.

描述

The TL431 and TL432 devices are three-terminal adjustable shunt regulators, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V, with two external resistors. These devices have a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. The TL432 device has exactly the same functionality and electrical specifications as the TL431 device, but has different pinouts for the DBV, DBZ, and PK packages.

Both the TL431 and TL432 devices are offered in three grades, with initial tolerances (at 25°C) of 0.5%, 1%, and 2%, for the B, A, and standard grade, respectively. In addition, low output drift versus temperature ensures good stability over the entire temperature range.

The TL43xxC devices are characterized for operation from 0°C to 70°C, the TL43xxI devices are characterized for operation from –40°C to 85°C, and the TL43xxQ devices are characterized for operation from –40°C to 125°C.

特性

  • Reference Voltage Tolerance at 25°C
    • 0.5% (B Grade)
    • 1% (A Grade)
    • 2% (Standard Grade)
  • Adjustable Output Voltage: Vref to 36 V
  • Operation From −40°C to 125°C
  • Typical Temperature Drift (TL431B)
    • 6 mV (C Temp)
    • 14 mV (I Temp, Q Temp)
  • Low Output Noise
  • 0.2-Ω Typical Output Impedance
  • Sink-Current Capability: 1 mA to 100 mA

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 并联电压基准

 
Reference Voltage
VO (V)
VO Adj (Min) (V)
VO Adj (Max) (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Min Iz for Regulation (uA)
Iout/Iz (Max) (mA)
Package Group
TL431B TL431 TL431A TL431A-Q1 TL432 TL432A TL432A-Q1 TL432B TL432B-Q1
Adjustable    Adjustable    Adjustable    Adjustable    Adjustable    Adjustable    Adjustable    Adjustable    Adjustable   
2.495    2.495    2.495    2.495    N/A    2.495    2.495    2.495    N/A   
2.495    2.495    2.495    2.495    2.495    2.495    2.495    2.495    2.495   
36    36    36    36    36    36    36    36    36   
0.5    2    1    1    2    1    1    0.5    0.5   
92    92    92    92    92    92    92    92    92   
Catalog    Catalog    Catalog    Automotive    Catalog    Catalog    Automotive    Catalog    Automotive   
-40 to 125
-40 to 85
0 to 70   
-40 to 125
-40 to 85
0 to 70   
-40 to 125
-40 to 85
0 to 70   
-40 to 125    -40 to 125
-40 to 85
0 to 70   
-40 to 125
-40 to 85
0 to 70   
-40 to 125    -40 to 125
-40 to 85
0 to 70   
-40 to 125   
400    400    400    400    400    400    400    400    400   
100    100    100    100    100    100    100    100    100   
PDIP
SC70
SO
SOIC
SOT-23
SOT-23
SOT-89
TO-92
TSSOP   
PDIP
SC70
SO
SOIC
SOT-23
SOT-23
SOT-89
TO-92
TSSOP   
PDIP
SC70
SO
SOIC
SOT-23
SOT-23
SOT-89
TO-92
TSSOP   
SOT-23
SOT-23   
SOT-23
SOT-23
SOT-89   
SOT-23
SOT-23
SOT-89   
SOT-23    SOT-23
SOT-23
SOT-89   
SOT-23   

其它合格版本 TL431B

版本 器件型号 定义
汽车电子 TL431B-Q1 Q100 适用于追求零缺陷的高可靠性汽车电子应用的器件