TL1963A-Q1

正在供货

具有反向电流保护功能的汽车类 1.5A、20V、可调节低压降稳压器

产品详情

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 20 Vin (min) (V) 2.1 Vout (max) (V) 20 Vout (min) (V) 1.2 Noise (µVrms) 40 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 23 Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Accuracy (%) 4 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 20 Vin (min) (V) 2.1 Vout (max) (V) 20 Vout (min) (V) 1.2 Noise (µVrms) 40 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 23 Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Accuracy (%) 4 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Required
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
  • Adjustable Output Voltage: 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Output Capacitor
  • Stable With Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Required
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
  • Adjustable Output Voltage: 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Output Capacitor
  • Stable With Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting

The TL1963A-Q1 device is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-Q1 regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-Q1 regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-Q1 regulators are available in the 5-pin TO-263 (KTT) package.

The TL1963A-Q1 device is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-Q1 regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-Q1 regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-Q1 regulators are available in the 5-pin TO-263 (KTT) package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 TL1963A-Q1 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator 数据表 (Rev. A) PDF | HTML 2016年 9月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83822EVM — DP83822I 10Mbps 和 100Mbps 以太网 PHY 评估模块

DP83822EVM 支持 100BASE-FX、100BASE-TX 和 10BASE-Te。此参考设计已通过 UNH 的合规性测试和验证。它还经过 A 级排放认证,符合 +/-8kV IEC61000-4-2(接触放电)标准。

DP83822EVM 包括两个板载状态 LED、带有板载 LDO 的 5V USB,并且可使用 USB-2-MDIO 工具进行 SMI 访问。提供 4 级搭接,因此无需直接访问 PHY 寄存器便可进行系统配置。外部电源可连接到各个指定电压轨以进行进一步系统评估。DP83822EVM 支持节能以太网、局域网唤醒、帧起始检测 IEEE 1588 时间戳和可配置 I/O (...)

用户指南: PDF
TI.com 上无现货
评估板

DP83TC811SEVM — DP83TC811S 100BASE-T1 汽车以太网 PHY xMII 评估模块

DP83TC811SEVM 符合 IEEE 802.3bw 标准,支持 100BASE-T1。DP83TC811SEVM 是一款 xMII 评估板,可轻松访问 MII、RMII、RGMII、SGMII 和 SMI 接口。此参考设计已通过 UNH 的 100BASE-T1 合规性测试和验证。DP83TC811EVM 包含可支持 5V 至 20V 宽输入电压范围的板载 LDO。

用户指南: PDF
TI.com 上无现货
参考设计

TIDA-00928 — 采用光纤或双绞线接口、符合 EMI/EMC 标准的 10/100Mbps 以太网砖型模块参考设计

这一以太网砖型参考设计提供了一种简化的解决方案,因而无需多个铜线或光纤接口板。该设计采用小尺寸、低功耗的 10/100Mbps 以太网收发器来减小板尺寸,提供成本优化且可扩展的解决方案,降低高温工业应用的功耗。DP83822 提供发送和接收数据所需的所有物理层功能—无论是通过标准双绞线电缆,还是连接至外部光纤(SC 或 ST 或 SFP)收发器。此设计可采用固定或可编程的 LDO 为模拟和 IO 电源配置不同的供电水平。砖型结构通过内部 MAC 连接到 TM4C129X TIVA™ MCU。此设计依照 IEC61000-4 标准级别 4 针对辐射发射、ESD 和 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01604 — 效率为 98.6% 且适用于 HEV/EV 车载充电器的 6.6kW 图腾柱 PFC 参考设计

此参考设计基于多个碳化硅 (SiC) MOSFET 而构建,该 MOSFET 由 C2000 微控制器 (MCU) 通过 SiC 隔离式栅极驱动器进行驱动。此设计采用了三相交错技术并在连续导通模式 (CCM) 中运行,在 240V 输入电压和 6.6kW 全功率下可实现 98.46% 的效率。C2000 控制器可实现切相和自适应死区时间控制,从而改善轻载条件下的功率因数。栅极驱动器板(请参阅 TIDA-01605)能够提供 4A 峰值拉电流和 6A 峰值灌电流。栅极驱动器板实现了增强型隔离,可承受超过 100V/ns 的共模瞬态抗扰度 (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
TO-263 (KTT) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频