THS6012
- ADSL Differential Line Driver
- 400 mA Minimum Output Current Into 25-Ω Load
- High Speed
- 140 MHz Bandwidth (–3dB) With 25-Ω Load
- 315 MHz Bandwidth (–3dB) With 100-Ω Load
- 1300 V/µs Slew Rate, G = 5
- Low Distortion
- -72 dB 3rd Order Harmonic Distortion at
f = 1 MHz, 25-Ω Load, and 20 VPP
- -72 dB 3rd Order Harmonic Distortion at
- Independent Power Supplies for Low Crosstalk
- Wide Supply Range ±4.5 V to ±16 V
- Thermal Shutdown and Short Circuit Protection
- Improved Replacement for AD815
- Evaluation Module Available
PowerPAD is a trademark of Texas Instruments.
The THS6012 contains two high-speed drivers capable of providing 400 mA output current (min) into a 25 Ω load. These drivers can be configured differentially to drive a 50-VPP output signal over low-impedance lines. The drivers are current feedback amplifiers, designed for the high slew rates necessary to support low total harmonic distortion (THD) in xDSL applications. The THS6012 is ideally suited for asymmetrical digital subscriber line (ADSL) applications at the central office, where it supports the high-peak voltage and current requirements of this application.
Separate power supply connections for each driver are provided to minimize crosstalk. The THS6012 is available in the small surface-mount, thermally enhanced 20-pin PowerPAD package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 500 mA Dual Differential Line Driver 数据表 (Rev. F) | 2012年 6月 28日 | |||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | Precision Sum Circuit Support Hi Output Current Multiple AFEs in Ultasound App | 2017年 11月 20日 | ||||
应用手册 | Noise Analysis for High Speed Op Amps (Rev. A) | 2005年 1月 17日 | ||||
应用手册 | Active Output Impedance for ADSL Line Drivers | 2002年 11月 26日 | ||||
用户指南 | THS6012 EVM User's Guide | 1998年 11月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
THS6012EVM — THS6012 高速放大器评估模块
The THS6012 500-mA dual differential line driver evaluation module (EVM) is a complete central office side ADSL high-speed driver circuit. It consists of the THS6012 dual differential line driver IC, a THS4001 high-speed, low-power operational amplifier IC, and a number of passive parts, all (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
HSOIC (DWP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。