TAS5631B
- PurePath™ HD Enabled Integrated Feedback Provides:
- Signal Bandwidth up to 80 kHz for High-Frequency Content From HD Sources
- Ultralow 0.03% THD at 1 W Into 4 Ω
- Flat THD at All Frequencies for Natural Sound
- 80-dB PSRR (BTL, No Input Signal)
- >100-dB (A-weighted) SNR
- Click- and Pop-Free Start-Up
- Multiple Configurations Possible on the Same PCB With Stuffing Options:
- Mono Parallel Bridge-Tied Load (PBTL)
- Stereo Bridge-Tied Load (BTL)
- 2.1 Single-Ended Stereo Pair and Bridge-Tied Load Subwoofer
- Quad Single-Ended Outputs
- Total Output Power at 10% THD+N
- 400 W per Channel in Mono PBTL Configuration
- 300 W per Channel in Stereo BTL Configuration
- 145 W per Channel in Quad Single-Ended Configuration
- High-Efficiency Power Stage (>88%) With 60-mΩ Output MOSFETs
- Two Thermally Enhanced Package Options:
- PHD (64-Pin QFP)
- DKD (44-Pin PSOP3)
- Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
and Short-Circuit Protection) With Error Reporting - EMI Compliant When Used With Recommended System Design
- APPLICATIONS
- Mini Combo System
- AV Receivers
- DVD Receivers
- Active Speakers
All other trademarks are the property of their respective owners
The TAS5631B is a high-performance PWM input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W (1) stereo into 4-Ω to 8-Ω speakers from a single 50-V supply.
PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.
Unlike traditional class-D amplifiers, the distortion curve does not increase until the output levels move into clipping.
PurePath HD technology enables lower idle losses, making the device even more efficient.
新一代高性能、高分辨率 D 级放大器(模拟输入)重磅上市
真正的超高清音质,低 THD+N <0.005% 和高达 100kHz 的带宽,支持高达 315W 立体声/600W 单声道的输出电平:TPA3255
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 300-W STEREO / 400 MONO PurePath HD DIGITAL-INPUT POWER STAGE 数据表 (Rev. C) | 2012年 9月 6日 | |||
应用手册 | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
应用手册 | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
应用手册 | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013年 5月 1日 | ||||
用户指南 | A 600-W Input, Isolated PFC Power Supply for AVR Amplifiers. (Rev. C) | 2012年 9月 20日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PHD) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。