TAS5614A
- PurePath™ HD Enabled Integrated Feedback Provides:
- Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
- Ultralow 0.03% THD at 1W into 4Ω
- Ultralow 0.01% THD at 1W into 8Ω
- Flat THD at all Frequencies for Natural Sound
- 80dB PSRR (BTL, No Input Signal)
- >100dB (A weighted) SNR
- Click and Pop Free Startup
- Pin compatible with TAS5631, TAS5616 and TAS5612
- Multiple Configurations Possible on the Same PCB With Stuffing Options:
- Mono Parallel Bridge Tied Load (PBTL)
- Stereo Bridge Tied Load (BTL)
- 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
- Total Output Power at 10%THD+N
- 300W in Mono PBTL Configuration
- 150W per Channel in Stereo BTL Configuration
- Total Output Power in BTL Configuration at 1%THD+N
- 160W Stereo into 3Ω
- 125W Stereo into 4Ω
- 85W Stereo into 6Ω
- 65W Stereo into 8Ω
- >90% Efficient Power Stage With 60-mΩ Output MOSFETs
- Self-Protection Design (Including Undervoltage, Overtemperature,
Clipping, and Short-Circuit Protection) With Error Reporting - EMI Compliant When Used With Recommended System Design
- Two Thermally Enhanced Package Options:
- PHD (64-Pin QFP)
- DKD (44-Pin PSOP3)
- APPLICATIONS
- Home Theater Systems
- AV Receivers
- DVD/Blu-ray™ Receivers
- Mini Combo Systems
- Active Speakers and Subwoofers
PurePath, Power PAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners
The TAS5614A is a high performance digital input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 150W Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels. Stereo into 4 to 8 Ω Speakers from a single 36V supply.
PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.
Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.
PurePath™ HD technology enables lower idle losses making the device even more efficient.
新一代高性能、高分辨率 D 级放大器(模拟输入)重磅上市
真正的超高清音质,低 THD+N <0.005% 和高达 100kHz 的带宽,支持高达 175W 立体声/350W 单声道的输出电平:TPA3251
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 150W Stereo/300W MONO PurePath HD DIgital-Input Power Stage. 数据表 (Rev. B) | 2011年 2月 28日 | |||
应用手册 | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
应用手册 | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
应用手册 | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013年 5月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PHD) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点