SN75HVD3082E (正在供货)

低功耗半双工 RS-485 收发器

低功耗半双工 RS-485 收发器 - SN75HVD3082E
 

描述

The SNx5HVD308xE devices are half-duplex transceivers designed for RS-485 data bus networks. Powered by a 5-V supply, they are fully compliant with TIA/EIA-485A standard. With controlled transition times, these devices are suitable for transmitting data over long twisted-pair cables. SN65HVD3082E and SN75HVD3082E devices are optimized for signaling rates up to 200 kbps. The SN65HVD3085E device is suitable for data transmission up to 1 Mbps, whereas the SN65HVD3088E device is suitable for applications that require signaling rates up to
20 Mbps.

These devices are designed to operate with very low supply current, typically 0.3 mA, exclusive of the load. When in the inactive-shutdown mode, the supply current drops to a few nanoamps, which makes these devices ideal for power-sensitive applications.

The wide common-mode range and high ESD-protection levels of these devices makes them suitable for demanding applications such as energy meter networks, electrical inverters, status and command signals across telecom racks, cabled chassis interconnects, and industrial automation networks where noise tolerance is essential. These devices match the industry-standard footprint of the SN75176 device. Power-on-reset circuits keep the outputs in a high-impedance state until the supply voltage has stabilized. A thermal-shutdown function protects the device from damage due to system fault conditions. The SN75HVD3082E is characterized for operation from 0°C to 70°C and SN65HVD308xE are characterized for operation from –40°C to 85°C air temperature. The D package version of the SN65HVD3082E has been characterized for operation from –40°C to 105°C.

特性

  • Available in a Small MSOP-8 Package
  • Meets or Exceeds the Requirements of the TIA/EIA-485A Standard
  • Low Quiescent Power
    • 0.3-mA Active Mode
    • 1-nA Shutdown Mode
  • 1/8 Unit Load up to 256 Nodes on a Bus
  • Bus-Pin ESD Protection up to 15 kV
  • Industry-Standard SN75176 Footprint
  • Failsafe Receiver (Bus Open, Bus Shorted,
    Bus Idle)
  • Glitch-Free Power-Up and Power-Down Bus Inputs and Outputs

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 RS-485/RS-422

 
Supply Voltage(s) (Nom) (V)
No. of TX
No. of RX
Duplex
Isolated
Signaling Rate (Max) (Mbps)
HBM ESD (kV)
IEC 61000-4-2 Contact (+/- kV)
Number of Nodes
Common Mode Range
Fault Protection (V)
Fail Safe
ICC (Max) (mA)
Rating
Operating Temperature Range (C)
Package Group
Pin/Package
SN75HVD3082E SN65HVD3082E
5    5   
1    1   
1    1   
Half    Half   
No    No   
0.2    0.2   
15    15   
N/A    N/A   
256    256   
-7 to 12    -7 to 12   
-9 to 14    -9 to 14   
Open
Short   
Idle
Open
Short   
0.9    0.9   
Catalog    Catalog   
0 to 70    -40 to 85   
PDIP
SOIC
VSSOP   
PDIP
SOIC
VSSOP   
8PDIP
8SOIC
8VSSOP   
8PDIP
8SOIC
8VSSOP