SN74LVC2G74-Q1 汽车类具有清零和预设功能的单路上升沿 D 类触发器 | 德州仪器 TI.com.cn

SN74LVC2G74-Q1 (正在供货)

汽车类具有清零和预设功能的单路上升沿 D 类触发器

汽车类具有清零和预设功能的单路上升沿 D 类触发器 - SN74LVC2G74-Q1
数据表
 



Flip-Up Display Solution for Motor Drivers in Automotive Infotainment Applications

Check out this solution for flip-up displays in automotive infotainment applications featuring the wide input voltage power part, TI’s TPS65320-Q1, the brushed motor driver DRV8832-Q1, and several logic devices providing a quick and easy solution that enables fast time-to-market with Q100-qualified devices.




Flip-Up Display Solution for Motor Drivers in Automotive Infotainment 

Applications - System Block Diagram
Download Datasheets
  • TPS65320-Q1 - 40 V step-down converter with EcoMode™ and LDO regulator
  • DRV8832-Q1 – Automotive 1A Low Voltage Brushed DC Motor Driver with Voltage Regulation
  • TPS3809I50-Q1 – Automotive Catalog 3-Pin Supply Voltage Supervisor
  • SN74LVC2G14-Q1 - Automotive Catalog Dual Schmitt-Trigger Inverter
  • SN74LVC2G08-Q1 - Automotive Catalog Dual 2-Input Positive-AND Gate
  • SN74LVC1G32-Q1 - Automotive Catalog Single 2-Input Positive-OR Gate
  • SN74LVC2G74-Q1 - Automotive Catalog Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset

Order Tools
  • TPS65320EVM - TPS65320-Q1 Evaluation Module for 40V Step-Down Converter with EcoMode™ and LDO Regulator
  • DRV8832EVM - Brushed DC Motor Driver with Voltage Regulation Evaluation Module


      Find More Solutions from TI

描述

This single positive-edge-triggered D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

A low level at the preset (PRE) or clear (CLR) input sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

特性

  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.9 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)>2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

查看更多内容

参数 与其它产品相比 D 类触发器

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
IOL (Max) (mA)
IOH (Max) (mA)
3-State Output
Rating
Operating Temperature Range (C)
Pin/Package
SN74LVC2G74-Q1 SN74LVC1G374-Q1 SN74LVC1G79 SN74LVC1G79-Q1 SN74LVC1G80 SN74LVC1G80-Q1 SN74LVC2G74 SN74LVC2G74-EP
LVC     LVC     LVC     LVC     LVC     LVC     LVC     LVC    
1.65     1.65     1.65     1.65     1.65     1.65     1.65     1.65    
5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5    
1     1     1     1     1     1     1     1    
1.8
2.5
3.3
5    
1.8
2.5
3.3
5    
1.8
2.5
3.3
5    
3.3     1.8
2.5
3.3
5    
  1.8
2.5
3.3
5    
1.8
2.5
3.3
5    
150     150     150     150     150     150     150     150    
0.01     0.01     0.01     0.01     0.01     0.01     0.01     0.01    
14.4
8.1
6.9
5.1    
18.3
10.2
7
5    
12
8.5
6
5    
12
8.5
6
5    
9.1
6
4.2
3.8    
9.1
6
4.2
3.8    
13.4
7.1
5.9
4.1    
7.9
6.1    
32     32     32     32     32     32     32     32    
-32     -32     -32     -32     -32     -32     -32     -32    
No     Yes     No     No     No     No     No     No    
Automotive     Automotive     Catalog     Automotive     Catalog     Automotive     Catalog     HiRel Enhanced Product    
-40 to 125     -40 to 125     -40 to 125
-40 to 85    
-40 to 125     -40 to 125
-40 to 85    
-40 to 125     -40 to 125
-40 to 85    
-55 to 125    
8VSSOP     6SC70
6SOT-23    
5DSBGA
5SC70
5SOT-23
5SOT-5X3    
5SC70     5DSBGA
5SC70
5SOT-23    
5SC70     8DSBGA
8SM8
8VSSOP    
8VSSOP    

其它合格版本 SN74LVC2G74-Q1

版本 器件型号 定义
目录 SN74LVC2G74 TI 的标准目录产品
增强型产品 SN74LVC2G74-EP 支持国防、航天和医疗应用