SN74LVC1G79-EP 增强型产品单路上升沿 D 类触发器 | 德州仪器 TI.com.cn

SN74LVC1G79-EP (正在供货)

增强型产品单路上升沿 D 类触发器

增强型产品单路上升沿 D 类触发器 - SN74LVC1G79-EP
数据表
SN74LVC1G79-EP 数据表  (英文內容)
 

描述

This single positive-edge-triggered D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

特性

  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory.

查看更多内容

参数 与其它产品相比 小尺寸逻辑产品

 
Technology Family
Sub-Family
Gate Type
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
IOL (Max) (mA)
Input Type
Output Type
Logic
3-State Output
Schmitt Trigger
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
SN74LVC1G79-EP
LVC    
D-Type Flip-Flop    
FLIP-FLOP    
1.65    
5.5    
1    
1.8
2.5
3.3
5    
150    
0.01    
10.1
7
5
4.5    
32    
CMOS/TTL    
CMOS    
True    
No    
No    
HiRel Enhanced Product    
-55 to 115    
SC70    
5SC70: 4 mm2: 2.1 x 2(SC70)    

其它合格版本 SN74LVC1G79-EP

版本 器件型号 定义
汽车电子 SN74LVC1G79-Q1 Q100 适用于追求零缺陷的高可靠性汽车电子应用的器件
目录 SN74LVC1G79 TI 的标准目录产品