SN74AUP1G80 (正在供货)

低功耗单路上升沿 D 类触发器

低功耗单路上升沿 D 类触发器 - SN74AUP1G80
数据表
 

备选器件推荐

  • SN74AUC1G80  -  Single D-Type Flip-Flop, Faster Speed - Tpd: 2.4ns

Smaller and easy-to-manufacture package option available

This device is now available in a 0.8 x 0.8 x 0.4 (mm) DPW package for space-constrained designs. Order now

描述

The AUP family is TI’s premier solution to the industry’s low-power needs in battery-powered portable applications. This family assures a low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life (see AUP – The Lowest-Power Family). This product also maintains excellent signal integrity (see Excellent Signal Integrity).

This is a single positive-edge-triggered D-type flip-flop. When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

特性

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoStar™ Package
  • Low Static-Power Consumption
    (ICC = 0.9 µA Maximum)
  • Low Dynamic-Power Consumption
    (Cpd = 4.3 pF Typical at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise – Overshoot and Undershoot <10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.4 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 小尺寸逻辑器件

 
Technology Family
Sub-Family
Gate Type
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
Output Drive (IOL/IOH) (Max) (mA)
Logic
3-State Output
Schmitt Trigger
Rating
Operating Temperature Range (C)
Pin/Package
Features
SN74AUP1G80 SN74AUC1G79 SN74AUP1G74 SN74AUP1G79 SN74AUP2G79 SN74LVC1G79
AUP    AUC    AUP    AUP    AUP    LVC   
D-Type Flip-Flop    D-Type Flip-Flop    D-Type Flip-Flop    D-Type Flip-Flop    D-Type Flip-Flop    D-Type Flip-Flop   
FLIP-FLOP    FLIP-FLOP    FLIP-FLOP    FLIP-FLOP    FLIP-FLOP    FLIP-FLOP   
0.8    0.8    0.8    0.8    0.8    1.65   
3.6    2.7    3.6    3.6    3.6    5.5   
1    1    1    1    2    1   
0.8
1.2
1.5
1.8
2.5
3.3   
0.8
1.2
1.5
1.8
2.5   
0.8
1.2
1.5
1.8
2.5
3.3   
0.8
1.2
1.5
1.8
2.5
3.3   
0.8
1.2
1.5
1.8
2.5
3.3   
1.8
2.5
3.3
5   
100    250    100    100    100    150   
0.0009    0.01    0.0009    0.0009    0.0009    0.01   
28.4
20.7
14.1
11.2
7.9
6.4   
5
2.9
2.5
1.9
1.3   
38
26
17
13
9
7   
27.2
17.3
11.8
9.6
7
5.8   
27.2
17.3
13.3
11.3
7.8
6.3   
12
8.5
6
5   
4/-4    9/-9    4/-4    4/-4    4/-4    32/-32   
Inverting    True    True    True    True    True   
No    No    No    No    No    No   
No    No    No    No    No    No   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 125
-40 to 85   
5DSBGA
5SC70
5SOT-23
5X2SON
6DSBGA
6SON   
5SC70
5SOT-23   
8DSBGA
8UQFN
8VSSOP
8X2SON   
5DSBGA
5SC70
5SOT-23
5SOT-5X3
5X2SON
6DSBGA
6SON   
8DSBGA
8UQFN
8VSSOP
8X2SON   
5DSBGA
5SC70
5SOT-23
5SOT-5X3   
IOFF
low power consumption
low tpd   
IOFF
low power consumption
low tpd   
IOFF
low power consumption
low tpd   
IOFF
low power consumption
low tpd   
IOFF
low power consumption
low tpd   
Ioff
down translation to Vcc
low power