SN65LVDS180 (正在供货)

单路全双工 LVDS 收发器

单路全双工 LVDS 收发器 - SN65LVDS180
数据表
 

描述

The SN65LVDS179, SN65LVDS180, SN65LVDS050, and SN65LVDS051 devices are differential line drivers and receivers that use low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The TIA/EIA-644 standard-compliant electrical interface provides a minimum differential output voltage magnitude of 247 mV into a 100-Ω load and receipt of 100-mV signals with up to 1 V of ground potential difference between a transmitter and receiver.

These devices offer various driver, receiver, and enabling combinations in industry-standard footprints. Because these devices are intended for use in simplex or distributed simplex bus structures, the driver enable function does not put the differential outputs into a high-impedance state but rather disconnects the input and reduces the quiescent power used by the device. For these functions with a high-impedance driver output, see the SN65LVDM series of devices. All devices are characterized for operation from –40°C to 85°C.

特性

  • Meets or Exceeds the Requirements of ANSI
    TIA/EIA-644-1995 Standard
  • Full-Duplex Signaling Rates up to 150 Mbps
  • Bus-Pin ESD Exceeds 12 kV
  • Operates From a Single 3.3-V Supply
  • Low-Voltage Differential Signaling With Typical
    Output Voltages of 350 mV and a 100-Ω Load
  • Propagation Delay Times
    • Driver: 1.7 ns Typical
    • Receiver: 3.7 ns Typical
  • Power Dissipation at 200 MHz
    • Driver: 25 mW Typical
    • Receiver: 60 mW Typical
  • LVTTL Input Levels Are 5-V Tolerant
  • Receiver Maintains High Input Impedance With
    VCC < 1.5 V
  • Receiver Has Open-Circuit Fail Safe

查看更多内容

参数 与其它产品相比 缓冲器、驱动器/接收器和交叉点

 
Device Type
Protocols
No. of Tx
No. of Rx
Input Signal
Output Signal
Signaling Rate (Mbps)
ESD HBM (kV)
Function
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
SN65LVDS180 DS90LV012A SN65LVDM179 SN65LVDM180 SN65LVDS1 SN65LVDS179 SN65LVDS2 SN65LVDS4
Transceiver    Receiver    Transceiver    Transceiver    Driver    Transceiver    Receiver    Receiver   
LVDS    LVDS    LVDS    LVDS    LVDS    LVDS    LVDS    LVDS   
1    0    1    1    1    1      0   
1    1    1    1      1    1    1   
LVDS
LVTTL   
LVDS    LVDM
LVTTL   
LVDM
LVTTL   
LVTTL    LVDS
LVTTL   
LVDS    LVDS   
LVDS
LVTTL   
LVTTL    LVDM
LVTTL   
LVDM
LVTTL   
LVDS    LVDS
LVTTL   
LVTTL    LVTTL
LVCMOS   
400
150   
400    500TX/150RX    500TX/150RX    630    400
150   
400    500   
12    2    12    12    9    12    9    2   
Transceiver
Driver
Receiver   
Receiver    Transceiver    Transceiver    Driver    Transceiver
Driver
Receiver   
Receiver    Transceiver   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
SOIC
TSSOP   
SOT-23    SOIC
VSSOP   
SOIC
TSSOP   
SOIC
SOT-23   
SOIC
VSSOP   
SOIC
SOT-23   
UQFN   
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
10UQFN: 3 mm2: 2 x 1.5(UQFN)   
14SOIC
14TSSOP   
5SOT-23    8SOIC
8VSSOP   
14SOIC
14TSSOP   
5SOT-23
8SOIC   
8SOIC
8VSSOP   
5SOT-23
8SOIC   
10UQFN   

其它合格版本 SN65LVDS180

版本 器件型号 定义
汽车电子 SN65LVDS180-Q1 Q100 适用于追求零缺陷的高可靠性汽车电子应用的器件

特色工具和软件