SN65HVS885

正在供货

适用于 5V 系统的 34V、8 通道数字输入串行器

产品详情

Number of input channels 8 Operating voltage (min) (V) 4.5 Operating voltage (max) (V) 5.5 Input/output voltage (max) (V) 6 Input/output voltage (min) (V) -0.5 IO current (mA) 0.2 to 5.2 Operating temperature range (°C) -40 to 125 Interface type SPI Features Overtemperature Diagnostics Overtemperature diagnostics Logic voltage (min) (V) 2 Logic voltage (max) (V) 0.8 Rating Catalog
Number of input channels 8 Operating voltage (min) (V) 4.5 Operating voltage (max) (V) 5.5 Input/output voltage (max) (V) 6 Input/output voltage (min) (V) -0.5 IO current (mA) 0.2 to 5.2 Operating temperature range (°C) -40 to 125 Interface type SPI Features Overtemperature Diagnostics Overtemperature diagnostics Logic voltage (min) (V) 2 Logic voltage (max) (V) 0.8 Rating Catalog
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Eight Digital Sensor Inputs
    • High Input Voltage up to 34 V
    • Selectable Debounce Filters From 0 ms to
      3 ms
    • Flexible Input Current-Limited – 0.2 mA to
      5.2 mA
    • Field Inputs Protected to 15-kV ESD
  • Single 5-V Supply
  • Output Drivers for External Status LEDs
  • Cascadable for More Inputs in Multiples of Eight
  • SPI-Compatible Interface
  • Overtemperature Indicator
  • APPLICATIONS
    • Industrial PCs
    • Digital I/O Cards
    • High Channel Count Digital Input Modules
    • Decentralized I/O Modules

All other trademarks are the property of their respective owners

  • Eight Digital Sensor Inputs
    • High Input Voltage up to 34 V
    • Selectable Debounce Filters From 0 ms to
      3 ms
    • Flexible Input Current-Limited – 0.2 mA to
      5.2 mA
    • Field Inputs Protected to 15-kV ESD
  • Single 5-V Supply
  • Output Drivers for External Status LEDs
  • Cascadable for More Inputs in Multiples of Eight
  • SPI-Compatible Interface
  • Overtemperature Indicator
  • APPLICATIONS
    • Industrial PCs
    • Digital I/O Cards
    • High Channel Count Digital Input Modules
    • Decentralized I/O Modules

All other trademarks are the property of their respective owners

The SN65HVS885 is an eight channel, digital-input serializer for high-channel density digital input modules in industrial and building automation. Operating from a 5-V supply the device accepts field input voltages of up to 34 V. In combination with galvanic isolators the device completes the interface between the high voltage signals on the field-side and the low-voltage signals on the controller side. Inputs signals are current limited and then validated by internal debounce filters.

With the addition of few external components, the input switching characteristic can be configured in accordance with IEC61131-2 for Type 1, 2 and 3 sensor switches.

Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially.

Cascading of multiple devices is possible by connecting the serial output of the leading device with the serial input of the following device, enabling the design of high-channel count input modules. Multiple devices can be cascaded through a single serial port, reducing both the isolation channels and controller inputs required.

Input status can be visually indicated via constant current LED outputs. The current limit on the inputs is set by a single, external, precision resistor. An on-chip temperature sensor provides diagnostic information for graceful shutdown and system safety.

The SN65HVS885 is available in a 28-pin PWP PowerPAD package, allowing for efficient heat dissipation. The device is specified for operation at temperatures from –40°C to 125°C.

The SN65HVS885 is an eight channel, digital-input serializer for high-channel density digital input modules in industrial and building automation. Operating from a 5-V supply the device accepts field input voltages of up to 34 V. In combination with galvanic isolators the device completes the interface between the high voltage signals on the field-side and the low-voltage signals on the controller side. Inputs signals are current limited and then validated by internal debounce filters.

With the addition of few external components, the input switching characteristic can be configured in accordance with IEC61131-2 for Type 1, 2 and 3 sensor switches.

Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially.

Cascading of multiple devices is possible by connecting the serial output of the leading device with the serial input of the following device, enabling the design of high-channel count input modules. Multiple devices can be cascaded through a single serial port, reducing both the isolation channels and controller inputs required.

Input status can be visually indicated via constant current LED outputs. The current limit on the inputs is set by a single, external, precision resistor. An on-chip temperature sensor provides diagnostic information for graceful shutdown and system safety.

The SN65HVS885 is available in a 28-pin PWP PowerPAD package, allowing for efficient heat dissipation. The device is specified for operation at temperatures from –40°C to 125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 SN65HVS885 34-V Digital-Input Serializer for 5-V Systems 数据表 (Rev. A) PDF | HTML 2015年 10月 19日
应用简报 如何简化隔离型 24V PLC 数字输入模块设计 (Rev. B) 英语版 (Rev.B) 2021年 8月 11日
应用简报 How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection (Rev. A) 2018年 3月 14日
应用简报 How to Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives 2017年 12月 16日
EVM 用户指南 SN65HVS885EVM User's Guide 2009年 1月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SN65HVS885EVM — SN65HVS885EVM 评估模块

SN65HVS885EVM 评估模块 (EVM) 支持对 SN65HVS885 数字输入串行器的快速参数评估。它专门用于与 SN65HVS885 数据表 (SLAS638) 配合使用。请注意,此 EVM 不适用于电磁兼容性 (EMC) 测试。
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
TIDA-00017 — 用于可编程逻辑控制器 (PLC) 的 8 通道数字输入模块

TIDA-00017 是适用于可编程逻辑控制器 (PLC) 的八通道数字输入模块前端参考设计。它经过精心设计和全面测试,符合 IEC61000-4 EMC 和工业自动化系统的浪涌要求,可缩短上市时间。此设计将八个数字输入串行化,每个输入最高 34V,从而更大限度地减少了主机接口所需的隔离通道和 GPIO 引脚的数量。串行数据和控制信号使用我们的高速 4242 伏峰值数字隔离器技术与 PLC 电气隔离。此设计还包括一个过流保护的隔离电源,可提供所有必要的模块电压。此设计还提供完整文档、测试结果、设计文件和必要的固件。
设计指南: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 28 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频