SN65HVS881
- Eight Inputs
- High Input Voltage – up to 34 V
- Selectable Debounce Filters – 0 ms to 3 ms
- Flexible Input Current Limit: 0.2 to 5.2 mA
- Field Pins Protected to 15-kV HBM ESD
- Diagnostics:
- Parity Check
- Undervoltage Indication
- Overtemperature Indication
- Output Drivers for External Status LEDs
- Cascadable in Multiples of Eight Inputs
- SPI-Compatible Interface
- Regulated 5-V Output for External Isolator
- APPLICATIONS
- Sensor Inputs for Industrial Automation and Process Control
- High Channel Count Digital Input Modules for PC and PLC Systems
- Decentralized I/O Modules
- Motion Control Systems
PowerPAD is a trademark of Texas Instruments.
The SN65HVS881 is an eight channel, digital-input serializer for high-channel density digital input modules in industrial automation. In combination with galvanic isolators the device completes the interface between the high voltage signals on the field-side and the low-voltage signals on the controller side. Input signals are current-limited and then validated by internal debounce filters.
With the addition of a few external components, the input switching characteristics can be configured in accordance with IEC61131-2 for Type 1, 2 and 3 sensor switches.
Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially.
Cascading of multiple devices is possible by connecting the serial output of the leading device with the serial input of the following device, enabling the design of high-channel count input modules. Multiple devices can be cascaded through a single serial port, reducing both the isolation channels and controller inputs required.
Input status can be visually indicated via constant current LED outputs. The current limit on the inputs is set by a single external precision resistor. An integrated voltage regulator provides a 5V output to supply low-power isolators. An on-chip temperature sensor provides diagnostic information for graceful shutdown and system safety. An internal parity check for odd parity ensures trustworthy transmission of serial data to the system controller.
The SN65HVS881 is available in a 28-pin PWP PowerPAD package, allowing for efficient heat dissipation. The device is characterized for operation at temperatures from 40°C to 125°C
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | INDUSTRIAL 8-DIGITAL-INPUT SERIALIZER with Diagnostics 数据表 | 2009年 3月 17日 | |||
应用简报 | 如何简化隔离型 24V PLC 数字输入模块设计 (Rev. B) | 英语版 (Rev.B) | 2021年 8月 11日 | |||
应用简报 | How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection (Rev. A) | 2018年 3月 14日 | ||||
应用简报 | How to Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives | 2017年 12月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。