SN65HVDA541-Q1

正在供货

具有待机模式、I/O 电平转换和电源优化的汽车类 5V CAN 收发器

产品详情

Protocols CAN Number of channels 1 Supply voltage (V) 4.68 to 5.33 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Bits) 1000000 Rating Automotive
Protocols CAN Number of channels 1 Supply voltage (V) 4.68 to 5.33 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Bits) 1000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M4
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • SN65HVDA54x: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
    • SN65HVDA54x-5: 5 V VCC Device Version
  • Operating Modes:
    • Normal Mode: All Devices
    • Low Power Standby Mode (VCC Not Required, Only VIO Supply Needed Saving System Power)
      • SN65HVDA540: No Wake Up
      • SN65HVDA541: RXD Wake Up Request
    • Silent (Receive Only) Mode: HVDA542
  • High Electromagnetic Compliance (EMC)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time Out
    • RXD Wake Up Request Lock Out on CAN Bus Stuck Dominant Fault (HVDA541)
    • Thermal Shutdown Protection
    • Power-Up/Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M4
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • SN65HVDA54x: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
    • SN65HVDA54x-5: 5 V VCC Device Version
  • Operating Modes:
    • Normal Mode: All Devices
    • Low Power Standby Mode (VCC Not Required, Only VIO Supply Needed Saving System Power)
      • SN65HVDA540: No Wake Up
      • SN65HVDA541: RXD Wake Up Request
    • Silent (Receive Only) Mode: HVDA542
  • High Electromagnetic Compliance (EMC)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time Out
    • RXD Wake Up Request Lock Out on CAN Bus Stuck Dominant Fault (HVDA541)
    • Thermal Shutdown Protection
    • Power-Up/Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)

The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TCAN1044AV-Q1 正在供货 具有待机模式和 1.8V I/O 支持的增强型汽车 CAN 收发器 Alternative packaging and enhanced features
功能与比较器件相同但引脚有所不同
TCAN1044A-Q1 正在供货 具有待机模式的增强型汽车 CAN 收发器 Higher performance/no split pin

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 SN65HVDA54x-Q1, SN65HVDA54x-5-Q1 5-V Can Transceiver With I/O Level Adapting and Low-Power Mode Supply Optimization 数据表 (Rev. D) PDF | HTML 2016年 8月 10日
* 勘误表 SN65HVDA54x-Q1 Errata 2012年 12月 28日
应用手册 Introduction to the Controller Area Network (CAN) (Rev. B) PDF | HTML 2016年 5月 19日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

EVMX777BG-01-00-00 — J6Entry、RSP 和 TDA2E-17 CPU 板评估模块

J6Entry、RSP 和 TDA2E-17 CPU 板 EVM 是一种评估平台,用于加快信息娱乐系统、可重新配置的数字群集或集成数字化驾驶舱以及 ADAS 应用的开发速度,并缩短其上市时间。CPU 板集成了并行摄像头接口、CAN、千兆位以太网、FPD-Link、USB3.0 和 HDMI 等主要外设。
评估板

EVMX777G-01-20-00 — J6Entry/RSP 信息娱乐(CPU + 显示屏 + JAMR3)评估模块

J6Entry/RSP EVM 是一种评估平台,用于加快信息娱乐系统、可重新配置的数字群集或集成数字化驾驶舱等应用的开发速度,并缩短其上市时间。

主 CPU 板集成了以太网或 HDMI 等主要外设,而信息娱乐应用子板 (JAMR3) 和 LCD/TS 子板将补充 CPU 板,从而提供完整的系统以快速开始评估和应用开发。
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
TIDM-AUTO-DC-LED-LIGHTING — 面向汽车前灯应用的多通道高密度 LED 控制

此设计采用 TMS320F2803x Piccolo 微控制器,实现了通常适合汽车照明系统的高效率多通道直流/直流 LED 控制系统。此设计支持多达 6 个 LED 控制通道,每个通道具有最高 1.2A 的电流驱动能力。凭借升压和降压双级电源拓扑,此系统可通过 8V 至 20V 的宽输入直流电压范围运行,这非常适合汽车应用。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00282 — 汽车级数控升压电源

此 TI 参考设计是一种汽车电压调节升压转换器模块。该模块的目的是在电压下降期间升高电池电压,从而为车辆电子器件提供稳定的输入电压。这项基于 C2000 的设计将从 12V 汽车电池系统提供高达 400 瓦的功率。此解决方案支持 6V-16V 的连续工作输入电压,并可预防 36V 负载突降,从而提供稳定的 12V 输出电源及电池反向保护
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频