SN65HVD11 3.3V 差动收发器 | 德州仪器 TI.com.cn

SN65HVD11 (正在供货)

3.3V 差动收发器

3.3V 差动收发器 - SN65HVD11
数据表
 

备选器件推荐

描述

The SN65HVD10, SN75HVD10, SN65HVD11, SN75HVD11, SN65HVD12, and SN75HVD12 bus transceivers combine a 3-state differential line driver and differential input line receiver that operate with a single 3.3-V power supply. They are designed for balanced transmission lines and meet or exceed ANSI standard TIA/EIA-485-A and ISO 8482:1993. These differential bus transceivers are monolithic integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. The drivers and receivers have active-high and active-low enables, respectively, that can be externally connected together to function as direction control. Very low device standby supply current can be achieved by disabling the driver and the receiver.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. These parts feature wide positive and negative common-mode voltage ranges making them suitable for party-line applications.

特性

  • Operates With a 3.3-V Supply
  • Bus-Pin ESD Protection Exceeds 16-kV HBM
  • 1/8 Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Optional Driver Output Transition Times for Signaling Rates (1) of 1 Mbps, 10 Mbps, and
    32 Mbps
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-485-A
  • Bus-Pin Short-Circuit Protection From –7 V to
    12 V
  • Low-Current Standby Mode: 1 µA, Typical
  • Open-Circuit, Idle-Bus, and Shorted-Bus Failsafe Receiver
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • SN75176 Footprint

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 RS-485/RS-422

 
Supply Voltage(s) (Nom) (V)
No. of TX
No. of RX
Duplex
Signaling Rate (Max) (Mbps)
IEC 61000-4-2 Contact (+/- kV)
HBM ESD (kV)
Fault Protection (V)
Number of Nodes
Common Mode Range
ICC (Max) (mA)
Isolated
Rating
Operating Temperature Range (C)
Package Group
Approx. Price (US$)
SN65HVD11 SN65HVD10 SN65HVD12
3.3     3.3     3.3    
1     1     1    
1     1     1    
Half     Half     Half    
10     32     1    
N/A     N/A     N/A    
16     16     16    
-9 to 14     -9 to 14     -9 to 14    
256     64     256    
-7 to 12     -7 to 12     -7 to 12    
15.5     15.5     15.5    
No     No     No    
Catalog     Catalog     Catalog    
-40 to 125
-40 to 85    
-40 to 125
-40 to 85    
-40 to 85    
PDIP
SOIC    
PDIP
SOIC    
PDIP
SOIC    
1.30 | 1ku     1.30 | 1ku     1.30 | 1ku    

其它合格版本 SN65HVD11

版本 器件型号 定义
高温 SN65HVD11-HT 用于严苛环境下的高温产品