SN65HVD1040 (正在供货)

具有超低功耗待机模式和总线唤醒的工业 CAN 收发器

具有超低功耗待机模式和总线唤醒的工业 CAN 收发器 - SN65HVD1040
数据表
 

描述

The SN65HVD1040 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). As a CAN bus transceiver, the SN65HVD1040 device provides differential transmit and receive capability for a CAN controller at signaling rates of up to 1 Mbps(1).

Designed for operation in especially harsh environments, the device features ±12 kV ESD protection on the bus and split pins, cross-wire, overvoltage and loss of ground protection from –27 V to 40 V, overtemperature shutdown, a –12 V to 12 V common-mode range, and will withstanding voltage transients from –200 V to 200 V according to ISO 7637.

The STB input (pin 8) selects between two different modes of operation; high-speed or low-power mode. The high-speed mode of operation is selected by connecting STB to ground.

If a high logic level is applied to the STB pin of the SN65HVD1040, the device enters a low-power bus-monitor standby mode. While the SN65HVD1040 is in the low-power bus-monitor standby mode, a dominant bit greater than 5 μs on the bus is passed by the bus-monitor circuit to the receiver output. The local protocol controller may then reactivate the device when it needs to transmit to the bus.

A dominant time-out circuit in the SN65HVD1040 prevents the driver from blocking network communication during a hardware or software failure. The time-out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is then reset by the next rising edge on TXD.

The SPLIT output (pin 5) is available on the SN65HVD1040 as a VCC/2 common-mode bus voltage bias for a split-termination network.

The SN65HVD1040 is characterized for operation from –40°C to 125°C.

特性

  • Improved Drop-in Replacement for the TJA1040
  • ±12 kV ESD Protection
  • Low-Current Standby Mode With Bus Wakeup:
    5 µA Typical
  • Bus-Fault Protection of –27 V to 40 V
  • Rugged Split-Pin Bus Stability
  • Dominant Time-Out Function
  • Power-Up/Down Glitch-Free Bus Inputs and
    Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling
  • DeviceNet™ Vendor ID Number 806

查看更多内容

参数 与其它产品相比 CAN/LIN

 
Protocols
Number of Channels (#)
Supply Voltage(s) (V)
Bus Fault Voltage (V)
Common Mode Voltage (V)
Signaling Rate (Max) (Mbps)
Low Power Mode
HBM ESD (kV)
IEC 61000-4-2 Contact (+/- kV)
Isolated
Rating
Operating Temperature Range (C)
Package Group
Pin/Package
SN65HVD1040
CAN   
1   
4.75 to 5.25   
-27 to 40   
-12 to 12   
1   
Standby   
12   
6   
No   
Catalog   
-40 to 125   
SOIC   
8SOIC   

其它合格版本 SN65HVD1040

版本 器件型号 定义
汽车电子 SN65HVD1040-Q1 Q100 适用于追求零缺陷的高可靠性汽车电子应用的器件
高温 SN65HVD1040-HT 用于严苛环境下的高温产品

特色工具和软件