SN65HVD1040-Q1 汽车类 EMC 优化 CAN 收发器 | 德州仪器 TI.com.cn

SN65HVD1040-Q1 (正在供货)

汽车类 EMC 优化 CAN 收发器

汽车类 EMC 优化 CAN 收发器 - SN65HVD1040-Q1
数据表
 

描述

The SN65HVD1040-Q1 device meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

Designed for operation in especially harsh environments, the SN65HVD1040-Q1 features cross-wire, overvoltage, and loss of ground protection from –27 V to 40 V, overtemperature protection, a –12-V to 12-V common-mode range, and withstands voltage transients from –200 V to 200 V, according to ISO 7637.

STB (pin 8) provides two different modes of operation: high-speed mode or low-current standby mode. The high-speed mode of operation is selected by connecting STB (pin 8) to ground.

If a high logic level is applied to the STB pin of the SN65HVD1040-Q1, the device enters a low-current standby mode, while the receiver remains active in a low-power bus-monitor standby mode.

In the low-current standby mode, a dominant bit greater than 5 µs on the bus is passed by the bus-monitor circuit to the receiver output. The local protocol controller may then reactivate the device when it needs to transmit to the bus.

A dominant time-out circuit in the SN65HVD1040-Q1 prevents the driver from blocking network communication with a hardware or software failure. The time-out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is then reset by the next rising edge on TXD.

SPLIT (pin 5) is available as a VCC/2 common-mode bus voltage bias for a split-termination network (see SPLIT).

The SN65HVD1040 is characterized for operation from –40°C to 125°C.

特性

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3A for All Pins Except 1, 5, 6, and 7
      • Level 3B for Pins 1, 5, 6, and 7
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M3
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • Improved Drop-In Replacement for TJA1040
  • Meets or Exceeds the Requirements of ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±8 kV (Human-Body Model) on Bus Pins
  • Low-Current Standby Mode With Bus Wakeup, <12 µA Maximum
  • High Electromagnetic Immunity (EMI)
  • Low Electromagnetic Emissions (EME)
  • Bus-Fault Protection of –27 V to 40 V
  • Dominant Time-Out Function
  • Thermal Shutdown Protection
  • Power-Up or Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling

查看更多内容

参数 与其它产品相比 CAN/LIN

 
Protocols
Number of Channels (#)
Supply Voltage(s) (V)
Bus Fault Voltage (V)
Common Mode Voltage (V)
Signaling Rate (Max) (Mbps)
Low Power Mode
HBM ESD (kV)
IEC 61000-4-2 Contact (+/- kV)
Isolated
Rating
Operating Temperature Range (C)
Package Group
Pin/Package
SN65HVD1040-Q1
CAN    
1    
4.75 to 5.25    
-27 to 40    
-12 to 12    
1    
Standby    
12    
6    
No    
Automotive    
-40 to 125    
SOIC    
8SOIC    

其它合格版本 SN65HVD1040-Q1

版本 器件型号 定义
目录 SN65HVD1040 TI 的标准目录产品
高温 SN65HVD1040-HT 用于严苛环境下的高温产品