Number of channels8Technology familyHCSupply voltage (min) (V)2Supply voltage (max) (V)6Input typeStandard CMOSOutput type3-StateClock frequency (max) (MHz)28IOL (max) (mA)7.8IOH (max) (mA)-7.8Supply current (max) (µA)160FeaturesBalanced outputs, High speed (tpd 10-50ns), Positive input clamp diodeOperating temperature range (°C)-55 to 125RatingMilitary
Number of channels8Technology familyHCSupply voltage (min) (V)2Supply voltage (max) (V)6Input typeStandard CMOSOutput type3-StateClock frequency (max) (MHz)28IOL (max) (mA)7.8IOH (max) (mA)-7.8Supply current (max) (µA)160FeaturesBalanced outputs, High speed (tpd 10-50ns), Positive input clamp diodeOperating temperature range (°C)-55 to 125RatingMilitary
CDIP (J)20167.464 mm² 24.2 x 6.92CFP (W)2090.5828 mm² 13.09 x 6.92LCCC (FK)2079.0321 mm² 8.89 x 8.89