SN54HC273 具有清零功能的八路 D 类触发器 | 德州仪器 TI.com.cn

SN54HC273 (正在供货)

具有清零功能的八路 D 类触发器

具有清零功能的八路 D 类触发器 - SN54HC273
数据表
 

描述

The SNx4HC273 devices are positive-edge-triggered D-type flip-flops with a direct active low clear (CLR) input.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not related directly to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

特性

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 12 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum
  • Contain Eight Flip-Flops With Single-Rail Outputs
  • Direct Clear Input
  • Individual Data Input to Each Flip-Flop
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 D 类触发器

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ nom voltage (Max) (Mhz)
ICC @ nom voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
IOL (Max) (mA)
IOH (Max) (mA)
3-state output
Rating
Operating temperature range (C)
SN54HC273 SN74HC273 SN74HC273-Q1
HC     HC     HC    
2     2     2    
6     6     6    
8     8     8    
3.3
5    
3.3
5    
3.3
5    
28     28     28    
0.08     0.08     0.08    
34     34     34    
5.2     5.2     5.2    
-5.2     -5.2     -5.2    
No     No     No    
Military     Catalog     Automotive    
-55 to 125     -40 to 85     -40 to 125